Wedge meter flow element FPD470P
The FPD470P is a wedge meter with threaded DP connections for connection to conventional transmitters . The flow element consists of a body and wedge flow restriction. This restriction creates a differential pressure in proportion to the square of the volumetric flow rate.
Applying over 100 years of DP flow expertise to industrial processes
Enhancing production efficiency
The FPD470P wedge restriction has no critical surface dimensions, or sharp edges, that will affect measurement accuracy as the result of normally expected wear.
Measures liquids, gas and steam
High Accuracy ±0.5 % of rate
Bi-directional flow
Low Reynolds number measurement (as low as Rd 500)
Minimum upstream and downstream piping requirements
Standard sizes 1 to 24 inch
ABB offer a full range of services to support you and your processes, including:
Explore our comprehensive range of services at Measurement & Analytics service
在线查询,我们将主动联系您
快速寻找渠道伙伴