Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detaljerad information för: BAC/S1.5.1

Den här sidan innehåller tekniska datablad, dokumentbibliotek och länkar till relaterade erbjudanden för denna produkt. Om du behöver annan information, kontakta oss via formuläret längst ned på sidan.

Datablad
Nedladdningar
Var kan man köpa online

BAC/S1.5.1

Generell information

  • Utökad produkttyp:
    BAC/S1.5.1
  • Artikelnummer:
    2CDG120062R0011
  • EAN:
    4016779064408
  • Katalogbeskrivning:
    BAC/S1.5.1 Building Automation Controller, KNX, MDRC
  • Beskrivning, lång:
    Powerful freely programmable KNX Building Automation Controller with flexible expandable In- and Output Modules.
    Automation programs based on the globally standardized IEC 61131 programming languages can be executed. Both the graphical and textual programming languages are supported. The programming software ABB Automation Builder based on the established Codesys software enables the easy creation and reuse of automation programs as well as the integration of software libraries. The ABB Automation Builder is integrated with the ETS through an ETS app.
    Up to 1000 KNX group objects can be used in the automation program. The KNX relevant settings such as physical address, linking of the controller group objects with group addresses and the KNX sending conditions are set in the ETS and can also be changed at any time without ABB Automation Builder.
    The building automation controller has two Ethernet network interfaces. The use is flexible adjustable. In addition to KNXnet/IP communication, these can also be used for other protocols and functions. Among other things, for Modbus TCP and a web server with a freely customizable web interface for display and operation of the system.
    The controller has a built-in display, an RS-232/485 interface for i. a. Modbus. The internal clock and data variables can be buffered by a battery. The internal memory of 8 MB can be extended by the memory card slot.

Installation

Teknisk data

  • Datablad, teknisk information:
    9AKK107046A7501
  • Hjälpspänning AC/DC:
    24 V DC
  • Effektförlust:
    2.64 W
  • Compatible Bus Systems:
    KNX (IP)
    Modbus
  • Produktområde:
    KNX
  • Manual Operation:
    Yes
  • Färg:
    grey
  • Antal batterier:
    0

Material Compliance

  • RoHS-status:
    No declaration needed
  • REACH Declaration:
    9AKK108468A9644
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Miljö

  • Skyddsform:
    IP20

Dimensioner

  • Bredd netto:
    135 mm
  • Höjd netto:
    68 mm
  • Djup netto:
    91 mm
  • Nettovikt:
    0.3 kg

Certifikat och deklarationer

Klassificeringar

  • ETIM 9:
    EC000236 - PLC CPU-module
  • eClass:
    V11.0 : 27242207
  • UNSPSC:
    32151705
  • Klassificeringskod:
    A
  • WEEE-kategori:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Kontakta oss

    Skicka in din förfrågan så kontaktar vi dig

    Kontakta oss
Select region / language

Populära länkar