Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detaljerad information för: TZW/U.0.1.CK

Den här sidan innehåller tekniska datablad, dokumentbibliotek och länkar till relaterade erbjudanden för denna produkt. Om du behöver annan information, kontakta oss via formuläret längst ned på sidan.

Datablad
Nedladdningar
Var kan man köpa online

TZW/U.0.1.CK

Generell information

  • Utökad produkttyp:
    TZW/U.0.1.CK
  • Artikelnummer:
    2CKA006300A1611
  • EAN:
    4011395254325
  • Katalogbeskrivning:
    TZW/U.0.1.CK Anti-theft protection tool
  • Beskrivning, lång:
    Tools for the removal of a device with installed removal protection TZE/U.0.11.CK Installation is carried out on the flush-mounted insert of the device.

Tillbehör

Identifierare Beskrivning Typ Kvantitet Måttenhet
2CKA006330A0014
SB/U8.0.1-84 8f. Control element SB/U8.0.1-84 1 piece
2CKA006330A0072
SB/U8.0.1-884 8f. Control element, studio white matt SB/U8.0.1-884 1 piece
2CKA006330A0073
SB/U8.0.1-885 8f. Control element, black matt SB/U8.0.1-885 1 piece
2CKA006330A0074
SB/U8.0.1-83 8f. Control element, aluminium silver SB/U8.0.1-83 1 piece
2CKA006330A0016
SB/U12.0.1-84 12f. Control element SB/U12.0.1-84 1 piece
2CKA006330A0078
SB/U12.0.1-884 12f. Control element, studio white matt SB/U12.0.1-884 1 piece
2CKA006330A0079
SB/U12.0.1-885 12f. Control element, black matt SB/U12.0.1-885 1 piece
2CKA006330A0080
SB/U12.0.1-83 12f. Control element, aluminium silver SB/U12.0.1-83 1 piece
2CKA006330A0002
SBS/U6.0.1-84 HVAC-Slave-device,6f. CE SBS/U6.0.1-84 1 piece
2CKA006330A0036
SBS/U6.0.1-884 HVAC-Slave-device,6f. CE, studio white m SBS/U6.0.1-884 1 piece
2CKA006330A0037
SBS/U6.0.1-885 HVAC-Slave-device,6f. CE, black matt SBS/U6.0.1-885 1 piece
2CKA006330A0038
SBS/U6.0.1-83 HVAC-Slave-device,6f. CE, aluminium sil. SBS/U6.0.1-83 1 piece
2CKA006330A0006
SBS/U10.0.1-84 HVAC-Slave-device,10f CE SBS/U10.0.1-84 1 piece
2CKA006330A0048
SBS/U10.0.1-884 HVAC-Slave-device,10f CE, studio white m SBS/U10.0.1-884 1 piece
2CKA006330A0049
SBS/U10.0.1-885 HVAC-Slave-device,10f CE, black matt SBS/U10.0.1-885 1 piece
2CKA006330A0050
SBS/U10.0.1-83 HVAC-Slave-device,10f CE, aluminium sil. SBS/U10.0.1-83 1 piece
2CKA006330A0004
SBR/U6.0.1-84 HVAC-device,6f. CE SBR/U6.0.1-84 1 piece
2CKA006330A0042
SBR/U6.0.1-884 HVAC-device,6f. CE, studio white matt SBR/U6.0.1-884 1 piece
2CKA006330A0043
SBR/U6.0.1-885 HVAC-device,6f. CE, black matt SBR/U6.0.1-885 1 piece
2CKA006330A0044
SBR/U6.0.1-83 HVAC-device,6f. CE, aluminium silver SBR/U6.0.1-83 1 piece
2CKA006330A0008
SBR/U10.0.1-84 HVAC-device,10f. CE SBR/U10.0.1-84 1 piece
2CKA006330A0054
SBR/U10.0.1-884 HVAC-device,10f. CE, studio white matt SBR/U10.0.1-884 1 piece
2CKA006330A0055
SBR/U10.0.1-885 HVAC-device,10f. CE, black matt SBR/U10.0.1-885 1 piece
2CKA006330A0056
SBR/U10.0.1-83 HVAC-device,10f. CE, aluminium silver SBR/U10.0.1-83 1 piece
2CKA006330A0010
SBC/U6.0.1-84 HVAC/CO2-device,6f CE SBC/U6.0.1-84 1 piece
2CKA006330A0060
SBC/U6.0.1-884 HVAC/CO2-device,6f CE, studio white matt SBC/U6.0.1-884 1 piece
2CKA006330A0061
SBC/U6.0.1-885 HVAC/CO2-device,6f CE, black matt SBC/U6.0.1-885 1 piece
2CKA006330A0062
SBC/U6.0.1-83 HVAC/CO2-device,6f CE, aluminium silver SBC/U6.0.1-83 1 piece
2CKA006330A0012
SBC/U10.0.1-84 HVAC/CO2-device,10f CE SBC/U10.0.1-84 1 piece
2CKA006330A0066
SBC/U10.0.1-884 HVAC/CO2-device,10f CE, studio white m SBC/U10.0.1-884 1 piece
2CKA006330A0067
SBC/U10.0.1-885 HVAC/CO2-device,10f CE, black matt SBC/U10.0.1-885 1 piece
2CKA006330A0068
SBC/U10.0.1-83 HVAC/CO2-device,10f CE, aluminium silver SBC/U10.0.1-83 1 piece
2CKA006300A1538
TB/U1.1.1-CG Control element 1g. TB/U1.1.1-CG 1 piece
2CKA006300A1641
TB/U1-CG Control element 1g. TB/U1-CG 1 piece
2CKA006300A1539
TB/U2.4.1-CG Control element 2g. TB/U2.4.1-CG 1 piece
2CKA006300A1642
TB/U2-CG Control element 2g. TB/U2-CG 1 piece
2CKA006300A1540
TB/U2.5.1-CG Control element 2g. TB/U2.5.1-CG 1 piece
2CKA006300A1541
TB/U4.4.1-CG Control element 4g. TB/U4.4.1-CG 1 piece
2CKA006300A1643
TB/U4-CG Control element 4g. TB/U4-CG 1 piece
2CKA006300A1612
TB/U4.5.1-CG Control element 4g. TB/U4.5.1-CG 1 piece
2CKA006300A1542
TB/U6.4.1-CG Control element 6g. TB/U6.4.1-CG 1 piece
2CKA006300A1644
TB/U6-CG Control element 6g. TB/U6-CG 1 piece
2CKA006300A1602
TB/U6.5.1-CG Control element 6g. TB/U6.5.1-CG 1 piece
2CKA006300A1543
TB/U12.7.1-CG Control element 12g. TB/U12.7.1-CG 1 piece
2CKA006300A1645
TB/U12-CG Control element 12g. TB/U12-CG 1 piece
2CKA006300A1544
TB/U12.8.1-CG Control element 12g. TB/U12.8.1-CG 1 piece
2CKA006300A1545
TBR/U4.7.1-CG Control element 4g. w. RTC TBR/U4.7.1-CG 1 piece
2CKA006300A1648
TBR/U4-CG Control element 4g. w. RTC TBR/U4-CG 1 piece
2CKA006300A1546
TBR/U4.8.1-CG Control element 4g. w. RTC TBR/U4.8.1-CG 1 piece
2CKA006300A1547
TR/U.1.1-CG RTC TR/U.1.1-CG 1 piece
2CKA006300A1590
TB/U1.3.1-CG Control element 1g. TB/U1.3.1-CG 1 piece
2CKA006300A1579
TB/U2.8.1-CG Control element 2g. TB/U2.8.1-CG 1 piece
2CKA006300A1593
TB/U4.8.1-CG Control element 4g. TB/U4.8.1-CG 1 piece
2CKA006300A1594
TB/U6.8.1-CG Control element 6g. TB/U6.8.1-CG 1 piece
2CKA006300A1595
TR/U.3.1-CG RTC TR/U.3.1-CG 1 piece
2CKA006300A1578
TB/U1.2.1-CG Control element 1g. TB/U1.2.1-CG 1 piece
2CKA006300A1580
TB/U2.7.1-CG Control element 2g. TB/U2.7.1-CG 1 piece
2CKA006300A1581
TB/U4.7.1-CG Control element 4g. TB/U4.7.1-CG 1 piece
2CKA006300A1582
TB/U6.7.1-CG Control element 6g. TB/U6.7.1-CG 1 piece
2CKA006300A1583
TR/U.2.1-CG RTC TR/U.2.1-CG 1 piece
2TMA200050W0007
RT/U30.0.1-811 RoomTouch 5 -811 RT/U30.0.1-811 1 piece
2TMA200050B0005
RT/U30.0.1-825 RoomTouch 5 -825 RT/U30.0.1-825 1 piece

Installation

Teknisk data

  • Datablad, teknisk information:
    No document needed
  • Compatible Bus Systems:
    KNX (TP)
  • Produktområde:
    KNX
  • Antal batterier:
    0

Material Compliance

  • RoHS information:
    2CKA200000E5505
  • RoHS-status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Miljö

  • Omgivningstemperatur luft:
    Operation -5 ... +45 °C
  • Skyddsform:
    IP20

Dimensioner

  • Bredd netto:
    75.3 mm
  • Höjd netto:
    146.2 mm
  • Djup netto:
    4.4 mm
  • Nettovikt:
    22.5 g

Certifikat och deklarationer

Klassificeringar

  • ETIM 9:
    EC001583 - Accessories/spare parts for bus system
  • eClass:
    V11.0 : 27143192
  • UNSPSC:
    32151802
  • WEEE-kategori:
    Product Not in WEEE Scope
  • Kontakta oss

    Skicka in din förfrågan så kontaktar vi dig

    Kontakta oss
Select region / language

Populära länkar