Global site

ABB的网站使用cookies。访问或使用本网站表明您接收我们使用cookie。 了解更多

You can view this page in:

 

详细信息:: AF09-30-10-13

该页面包含此产品的技术参数,资料库以及其它关联产品的链接。若需其它信息,请通过页面下方显示方式联系我们。

打印…
打印成PDF…
参数
下载

AF09-30-10-13

概要信息

  • 产品型号:
    AF09-30-10-13
  • 产品ID:
    1SBL137001R1310
  • EAN:
    3471523110038
  • 目录说明:
    AF09-30-10-13 100-250V50/60HZ-DC Contactor
  • 详细描述:
    AF09 contactors are used for controlling power circuits up to 690 V AC and 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. AF... contactors include an electronic coil interface accepting a wide control voltage Uc min. ... Uc max. Only four coils cover control voltages between 24...500 V 50/60 Hz or 20...500 V DC. AF contactors can manage large control voltage variations. One coil can be used for different control voltages used worldwide without any coil change. AF contactors have built-in surge protection and do not require additional surge suppressors. The AF... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front and side-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: AC or DC operated - Accessories: a wide range of accessories is available.

分类

  • 产品 » 低压产品及系统 » 控制产品 » 接触器 » 模块化接触器

分类

  • 对象分类代码:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • UNSPSC:
    39121529
  • E-Number (Sweden):
    3210009

包装信息

  • 1级包装单元:
    box 1 piece
  • 1级包装宽度:
    87 mm
  • 1级包装长度:
    79 mm
  • 1级包装高度:
    47 mm
  • 1级包装 总重:
    0.27 kg
  • 1级包装 EAN:
    3471523110038
  • 2级包装单元:
    box 27 piece
  • 2级包装宽度:
    250 mm
  • 2级包装长度:
    300 mm
  • 2级包装高度:
    315 mm
  • 2级包装 总重:
    7.29 kg
  • 3级包装单元:
    1296 piece

认证及声明(文件编码)

UL/CSA适用的技术参数

  • 通用等级UL/CSA:
    (600 V AC) 25 A
  • 额定功率UL/CSA:
    (220 ... 240 V AC) Three Phase 2 hp
    (440 ... 480 V AC) Three Phase 5 hp
    (550 ... 600 V AC) Three Phase 7-1/2 hp
    (120 V AC) Single Phase 3/4 hp
    (200 ... 208 V AC) Three Phase 2 hp
    (240 V AC) Single Phase 1-1/2 hp
  • 拧紧力矩UL/CSA:
    Auxiliary Circuit 11 IA
    Control Circuit 11 IA
    Main Circuit 13 IA

环境条件

  • 周围环境温度:
    Close to Contactor for Storage -60 ... +80 °C
    Close to Contactor without Thermal O/L Relay -40 ... +70 °C
    Close to Contactor Fitted with Thermal O/L Relay -25 ... +60 °C
  • 耐候:
    Category B according to IEC 60947-1 Annex Q
  • 允许的最高工作海拔:
    3000 m
  • 耐振动符合IEC 60068-2-6标准:
    5 ... 300 Hz 4 g closed position / 2 g open position
  • 抗机械冲击符合IEC 60068-2-27标准:
    Shock Direction: A 30 K40
    Shock Direction: B2 15 K40
    Shock Direction: C1 25 K40
    Shock Direction: C2 25 K40
    Closed, Shock Direction: B1 25 K40
    Open, Shock Direction: B1 5 K40
  • RoHS状态:
    Following EU Directive 2011/65/EU

技术参数

  • 主触点NO数量:
    3
  • 主触点NC数量:
    0
  • 辅助触点NO数量:
    1
  • 辅助触点NC数量:
    0
  • 标准:
    IEC 60947-1 / 60947-4-1 and EN 60947-1 / 60947-4-1, UL 508, CSA C22.2 N°14
  • 额定工作电压:
    Main Circuit 690 V
    Auxiliary Circuit 690 V
  • 额定频率 (f):
    Auxiliary Circuit 50 / 60 Hz
    Main Circuit 50 / 60 Hz
  • 额定发热电流(自由空气) (Ith):
    acc. to IEC 60947-5-1, q = 40 °C 16 A
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 35 A
  • 额定工作电流 AC-1 (Ie):
    (690 V) 40 °C 25 A
    (690 V) 60 °C 25 A
    (690 V) 70 °C 22 A
  • 额定工作电流 AC-3 (Ie):
    (220 / 230 / 240 V) 60 °C 9 A
    (380 / 400 V) 60 °C 9 A
    (415 V) 60 °C 9 A
    (440 V) 60 °C 9 A
    (500 V) 60 °C 9.5 A
    (690 V) 60 °C 7 A
  • 额定工作功率 AC-3 (Pe):
    (220 / 230 / 240 V) 2.2 kW
    (380 / 400 V) 4 kW
    (415 V) 4 kW
    (440 V) 4 kW
    (500 V) 5.5 kW
    (690 V) 5.5 kW
    (400 V) 4 kW
  • 额定工作电流 AC-15 (Ie):
    (220 / 240 V) 4 A
    (24 / 127 V) 6 A
    (500 V) 2 A
    (690 V) 2 A
    (400 / 440 V) 3 A
  • 额定不间断电流 (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 150 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 35 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 60 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 300 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 80 A
    for 0.1 s 140 A
    for 1 s 100 A
  • 最大分断容量:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 250 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 106 A
  • 最高电气切换频率:
    AC-1 600 cycles per hour
    AC-2 / AC-4 300 cycles per hour
    AC-3 1200 cycles per hour
    AC-15 1200 cycles per hour
    DC-13 900 cycles per hour
  • 额定工作电流 DC-13 (Ie):
    (125 V) 0.55 A / 69 W
    (24 V) 6 A / 144 W
    (250 V) 0.27 A / 68 W
    (48 V) 2.8 A / 134 W
    (72 V) 1 A / 72 W
    (110 V) 0.55 A / 60 W
    (220 V) 0.27 A / 60 W
    (400 V) 0.15 A / 60 W
    (500 V) 0.13 A / 65 W
    (600 V) 0.1 A / 60 W
  • 额定绝缘电压 (Ui):
    acc. to UL/CSA 600 V
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 V
  • 额定冲击耐受电压 (Uimp):
    6 kV
  • 最高机械切换频率:
    3600 cycles per hour
  • 额定控制电路电压 (Uc):
    50 Hz 100 ... 250 V
    50 Hz / 60 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • 工作时间:
    Between Coil De-energization and NC Contact Closing 13 ... 98 ms
    Between Coil De-energization and NO Contact Opening 11 ... 95 ms
    Between Coil Energization and NC Contact Opening 38 ... 90 ms
    Between Coil Energization and NO Contact Closing 40 ... 95 ms
  • 主电路连接容量:
    Rigid 1/2x 1 ... 6 mm²
    Flexible with Ferrule 1/2x 0.75 ... 6 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 4 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 2.5 mm²
  • 辅助电路连接容量:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • 控制电路连接容量:
    Flexible with Ferrule 1/2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 2x 0.75 ... 1.5 mm²
    Rigid 1/2x 1 ... 2.5 mm²
  • 剥线长度:
    Auxiliary Circuit 10 mm
    Control Circuit 10 mm
    Main Circuit 10 mm
  • 防护等级:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • 端子类型:
    Screw Terminals

尺寸

  • 产品净宽:
    45 mm
  • 产品净深:
    77 mm
  • 产品净高:
    86 mm
  • 产品净重:
    0.27 kg

Popular Downloads

订货信息

  • 最小起订量:
    1 piece
  • 海关关税号:
    85364900
  • 联系我们

    在线查询,我们将主动联系您

    联系我们

常用链接

网络订阅

关注我们