Global site

ABB的网站使用cookies。访问或使用本网站表明您接收我们使用cookie。 了解更多

You can view this page in:

 

详细信息: AF145-30-11-70

该页面包含此产品的技术参数,资料库以及其它关联产品的链接。若需其它信息,请通过页面下方显示方式联系我们。

打印…
打印成PDF…
参数
下载

AF145-30-11-70

概要信息

  • 产品型号:
    AF145-30-11-70
  • 产品ID:
    1SFL477001R7011
  • 欧洲商品编号(EAN):
    7320500220191
  • 目录说明:
    AF145-30-11 100-250V 50/60Hz / 100-250V DC Contactor
  • 详细描述:
    A 3-phase Contactor suitable for various applications such as Motor starting, Isolation, By-pass and Distribution application up to max 1000 V. Operated with wide control voltage range 100-250 V, AC/DC

订货信息

  • 最小起订量:
    1 piece
  • 海关关税号:
    85364900
  • 更换产品ID(新):
    1SFL447002R1311

Popular Downloads

尺寸

  • 产品净宽:
    111.5 mm
  • 产品净深:
    160 mm
  • 产品净高:
    196 mm
  • 产品净重:
    3.4 kg

技术参数

  • 主触点NO数量:
    3
  • 主触点NC数量:
    0
  • 辅助触点NO数量:
    1
  • 辅助触点NC数量:
    1
  • 额定工作电压:
    Main Circuit 690 V
  • 额定频率 (f):
    Main Circuit 50 / 60 Hz
  • 额定发热电流(自由空气) (Ith):
    acc. to IEC 60947-4-1, Open Contactors q = 40 °C 250 A
  • 额定工作电流 AC-1 (Ie):
    (1000 V) 40 °C 180 A
    (1000 V) 55 °C 180 A
    (1000 V) 70 °C 180 A
    (690 V) 40 °C 250 A
    (690 V) 55 °C 230 A
    (690 V) 70 °C 180 A
  • 额定工作电流 AC-3 (Ie):
    (415 V) 55 °C 145 A
    (440 V) 55 °C 145 A
    (500 V) 55 °C 145 A
    (690 V) 55 °C 120 A
    (1000 V) 55 °C 80 A
    (380 / 400 V) 55 °C 145 A
    (220 / 230 / 240 V) 55 °C 145
  • 额定工作功率 AC-3 (Pe):
    (415 V) 75 kW
    (440 V) 75 kW
    (500 V) 90 kW
    (690 V) 110 kW
    (1000 V) 110 kW
    (380 / 400 V) 75 kW
    (220 / 230 / 240 V) 45 kW
  • 额定分断容量AC-3符合IEC60497-4-1标准:
    8 x Ie AC-3
  • 额定接通容量AC-3符合IEC 60947-4-1标准:
    10 x Ie AC-3
  • 短路保护设备:
    gG Type Fuses 315 A
  • 额定不间断电流 (Icw):
    at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 1200 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 280 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 600 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 1 s 1800 A
    at 40 °C Ambient Temp, in Free Air, from a Cold State 30 s 800 A
  • 最大分断容量:
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 440 V 1500 A
    cos phi=0.45 (cos phi=0.35 for Ie > 100 A) at 690 V 1200 A
  • 最高电气切换频率:
    (AC-1) 300 cycles per hour
    (AC-2 / AC-4) 150 cycles per hour
    (AC-3) 300 cycles per hour
  • 额定工作电流 DC-1 (Ie):
    (110 V) 2 Poles in Series, 40 °C 250 A
    (220 V) 3 Poles in Series, 40 °C 250 A
  • 额定工作电流 DC-3 (Ie):
    (110 V) 2 Poles in Series, 40 °C 250 A
    (220 V) 3 Poles in Series, 40 °C 250 A
  • 额定工作电流 DC-5 (Ie):
    (110 V) 2 Poles in Series, 40 °C 250 A
    (220 V) 3 Poles in Series, 40 °C 250 A
  • 额定绝缘电压 (Ui):
    acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 V
    acc. to UL/CSA 600 V
  • 额定冲击耐受电压 (Uimp):
    Main Circuit 8 kV
  • 机械寿命:
    5 million
  • 最高机械切换频率:
    300 cycles per hour
  • 线圈操作极值:
    (acc. to IEC 60947-4-1) 0.85 x Uc Min. ... 1.1 x Uc Max. (at θ ≤ 70 °C)
  • 额定控制电路电压 (Uc):
    50 Hz 100 ... 250 V
    60 Hz 100 ... 250 V
    DC Operation 100 ... 250 V
  • 线圈功耗:
    Holding at Max. Rated Control Circuit Voltage 50 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage 60 Hz 12 V·A
    Holding at Max. Rated Control Circuit Voltage DC 2 W
    Pull-in at Max. Rated Control Circuit Voltage 50 Hz 430 V·A
    Pull-in at Max. Rated Control Circuit Voltage 60 Hz 430 V·A
    Pull-in at Max. Rated Control Circuit Voltage DC 500 W
  • 工作时间:
    Between Coil De-energization and NC Contact Closing 40 .... 50 ms
    Between Coil De-energization and NO Contact Opening 43 ... 53 ms
    Between Coil Energization and NC Contact Opening 45 ... 85 ms
    Between Coil Energization and NO Contact Closing 50 ... 90 ms
  • 主电路连接容量:
    Bar 24 mm²
    Rigid Al-Cable 1 x 25 ... 150 mm²
    Rigid Cu-Cable 1 x 6 ... 185 mm²
  • 辅助电路连接容量:
    Flexible with Ferrule 2x 0.75 ... 2.5 mm²
    Flexible with Insulated Ferrule 1x 0.75 ... 2.5 mm²
    Flexible 2x0.75 ... 2.5 mm²
    Solid 2 x 1 ... 4 mm²
    Stranded 2 x 1 .... 4 mm²
  • 防护等级:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Coil Terminals IP20
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP00
  • 端子类型:
    Main Circuit: Bars

UL/CSA适用的技术参数

  • NEMA尺寸:
    4
  • 最高工作电压UL/CSA:
    Main Circuit 600 V
  • 通用等级UL/CSA:
    (600 V AC) 230 A
  • 额定功率UL/CSA:
    (200 V AC) Three Phase 40 hp
    (208 V AC) Three Phase 40 hp
    (220 ... 240 V AC) Three Phase 50 hp
    (440 ... 480 V AC) Three Phase 100 hp
    (550 ... 600 V AC) Three Phase 125 hp

环境条件

  • 周围环境温度:
    Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... 50 °C
    Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... 70 °C
    Close to Contactor for Storage -40 ... +70 °C
  • 允许的最高工作海拔:
    Without Derating 3000 m
  • 抗机械冲击符合IEC 60068-2-27标准:
    Shock Direction: A 5 g
    Shock Direction: B1 5 g
    Shock Direction: B2 5 g
    Shock Direction: C1 5 g
    Shock Direction: C2 5 g
  • RoHS状态:
    Following EU Directive 2011/65/EU

认证及声明(文件编码)

包装信息

  • 1级包装单元:
    box 1 piece
  • 1级包装宽度:
    178 mm
  • 1级包装长度:
    232 mm
  • 1级包装高度:
    167 mm
  • 1级包装 总重:
    3.6 kg
  • 1级包装 EAN:
    7320500220191

分类

  • 对象分类代码:
    Q
  • ETIM 4:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 5:
    EC000066 - Magnet contactor, AC-switching
  • ETIM 6:
    EC000066 - Power contactor, AC switching
  • ETIM 7:
    EC000066 - Power contactor, AC switching
  • ETIM 8:
    EC000066 - Power contactor, AC switching
  • e级:
    V11.0 : 27371003
  • UNSPSC:
    39121529
  • IDEA Granular Category Code (IGCC):
    4755 >> Contactors
  • E-Number (Finland):
    3709245
  • E-Number (Norway):
    4115267
  • E-Number (Sweden):
    3228286
  • 联系我们

    在线查询,我们将主动联系您

    联系我们

常用链接

网络订阅

关注我们