KPM KC5 Rotating Consistency Transmitter

Fast and accurate wide-range measurement

With its wide-range sensor, KPM KC5 is applicable to all consistencies between 1.5-16 percent. For the highest measurement availability, the transmitter can be installed and removed while the process is running.

With excellent fiber consistency measurement performance, lightweight construction, simple installation, and dramatically reduced maintenance, KPM KC5 is the most advanced Rotating Consistency Transmitter on the market.

Features

  • Lightweight sensor construction easily handled by one person during the commissioning
  • Retractable installation from the process for highest measurement availability
  • High torque DC motor without wearable motor parts (bearings or brushes)
  • Automatic maintenance functions with easy periodical procedures
  • Remote touch-screen display included

Benefits

  • Fast and accurate fiber consistency measurement
  • Easy to install and use
  • No shutdown required
  • Dramatically reduced maintenance costs
  • Wide range of connection options

web_abb_kpm_kc5l_02
KPM KC5 Rotating Consistency Transmitter

The ABB KPM KC5 Rotating Consistency Sensor features a retractable process connection, allowing for easy removal of the sensor for cleaning, maintenance, or replacement without disrupting the ongoing process. This sensor is designed with retractable installation assemblies to fit various applications and process environments, covering all consistency ranges with a single sensor configuration.

Key benefits include:

  • Optimized Maintenance: Retractable operation mechanisms, durable materials, and a flushable chamber ensure efficient sensor upkeep.
  • Highest Operational Safety: Safety functions prevent the sensor from moving out of the process while in the measuring position.
  • Versatile Options: A wide variety of process connections and wetted materials are available to suit specific needs.

This sensor ensures reliable performance and safety, making it an ideal choice for diverse pulp manufacturing applications.

 

Loading documents
Select region / language