KPM KC7 Microwave Consistency Transmitter

Highest measurement accuracy for mixed pulps, different quality pulps, and pulps with fillers

widgets-jump-question

KPM KC7 provides precise total consistency measurement of mixed pulps using the well-tested microwave true-phase technology. With a wide-range of options available, the flow-through model boasts the largest available diameter while the insertion-style's antennas have been designed to avoid microwave reflections in pipe and generate a self-cleaning effect.

Mills get the most representative, accurate, reliable measurement unaffected by process variables or obstructions. Additionally the transmitter’s straightforward design, with no moving parts, enables high uptime and minimum maintenance.

The inline, dual-plate design is uniquely equipped with an optional retractable temperature sensor for hard processes. The flow-through model fits pipes up to 16", the largest size on the market for the most representative results.

Features

  • Inline (dual or single plate) or flow-through (for pipe up to 16") options
  • Pressure sensor enables easy diagnostics
  • Optional retractable temperature sensor
  • Compatible with third-party couplings enables smooth replacements
  • Absolute compensation parameters verified with every installation

Benefits

  • Provides accurate, reliable measurement of total consistency, unaffected by process variables
  • High uptime and no preventative maintenance requirements
  • Low total cost of ownership
  • Reduces number of measurement sensors needed

Application

  • Blend / mixing chest
  • Machine chest
  • Recycled pulps
  • Pulps with changing quality (freeness, kappa, ash)
Loading documents