Expert Optimizer Cook/C

Advanced Process Control for continuous digesters

Reduce kappa variability and achieve optimum pulp quality with Expert Optimizer Cook/C, an Advanced Process Control solution for controlling and monitoring continuous digesters. By stabilizing the chip column movement, the solution creates a similar cooking history for all chips to decrease pulp quality variations and raw material consumption. When paired with the Kappa Virtual Measurement, which provides calculated Kappa values in the cooking zone, mills gain more frequent insight into kappa values to make corrections quicker for tighter control.

Expert Optimizer Cook/C controls and monitors continuous digesters. At the core, Expert Optimizer Cook/C, stabilizes pulp production, reduces raw material and chemical usage and coordinates the numerous loops to achieve optimum on-specification pulp quality at minimum variance. For bleached grades, this APC solution also helps minimize bleaching chemical usage.
ABB_OPT800_Cook C no title

Are you looking for support or purchase information?

Features

  • Digester level, kappa, residual alkali and blow consistency controls for continuous digesters
  • Pulp tracking correlates process and operating parameters, from chips to final cooked pulp
  • Real-time adaptive modelling: Automatic adjustments based on process changes
  • Higher-order model support: Captures process dynamics accurately
  • Cost optimizer: Looks for ways to optimize operation costs without process constraints
  • Pulp quality profile throughout digester zones
  • Reporting function automatically calculates KPIs and presents them in day/shift reports
  • Performance monitoring with on-site and remote access for customer and ABB
  • Kappa Virtual Measurement with auto-correlating calculations 

Benefits

  • Increased production (1-5%)
  • Reduced kappa variation (25-50%)
  • Lower alkali consumption (2-5%)
  • Increased unbleached pulp yield
  • Lower consumption of energy and bleaching chemicals
  • Smoother production, grade and/or chip species changes
  • Decreased variation in residual alkali

How it works

Cookc
Expert Optimizer Cook/C APC program stabilizes the chip column movement to create a similar cooking history for all chips by ensuring consistent dwelling time within different zones of the digester. The accurate control of cooking time, alkali dosage and cooking temperature decreases pulp quality variations, and alkali and steam consumption, while improving pulp yield.

Expert Optimizer Cook/C is applied as a fully integrated APC solution with-in 800xA.  Once the process is automated and stabilized, chemical and steam usage use can be further optimized using automatic target management to find the best economical process constraints-without compromising quality.

Available as a service through the ABB Collaborative Operations delivery model,  pulp mills can choose to never lose sight of APC performance with always-on monitoring and analysis.
 

References

More APC applications

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language