Efektywność energetyczna - ABB Serwis Systemów Napędowych

Redukcja emisji dwutlenku węgla i odpadów.
Napędzanie jutra.

Select Language
  • English
  • Deutsch
  • español
  • suomi
  • italiano
  • norsk
  • svenska
  • polski
  • 中文
  • português (Brasil)
  • 日本語
  • Nederlands
  • Nederlands (België)
  • français (Belgique)

Szukasz oszczędności energii w systemach napędzanych silnikami elektrycznymi?

Oblicz swoje potencjalne oszczędności energii za pomocą poniższego kalkulatora i wypełnij formularz, aby skontaktować się z ekspertem ABB!


arrow-left
Energy Savings Calculator
This calculator intents to help support customers in considering potential energy savings, payback options, and chances of avoiding high CO2 emissions when looking for options to upgrade a direct online motor application (fix speed 50/60 Hz) with traditional mechanical control method (damper/throttling valve) to a variable speed operation with the latest and most efficient ABB motor & drive technology.
Input Input
Results Results
Input: Direct online motor information
Number of motors*
1 200
91
Average motor size in kW*
75 kW
IE class*
Tooltip

Standard IEC efficiency

IEC 60034-30-1 standard on efficiency classes for low voltage AC motors

Click here to open the document
IE1
IE2
IE3
IE1
Application*
Pump
Fan
Centrifugal Pump
Average operating power of the motor*
Tooltip

This is the average operating power of the motor over the entered time period.

60%
Running hours*
8/5 24/7
2000 8000
5700
Input: Financial and environmental factors
Cost of electricity(EUR/kWh)*

Please enter Cost of electricity

Please enter number only as Cost of electricity

This scenario is unrealistic. Please enter a valid number.

0.1 EUR/kWh
CO2 intensity (kgCO2/kWh)*
Tooltip

CO2 intensity

Equivalent CO2 production per kWh used depending on the energy mix in the location of the motor driven system.

Please enter CO2 intensity

Please enter number only as CO2 intensity

This scenario is unrealistic. Please enter a valid number.

0.6 kgCO2/kWh
Currency*
Calculate savings
Disclaimer: The calculator provides a rough estimate for illustrative purposes only.
Tooltip

The calculator does not necessarily reflect all potential variables and site information needed to assess the change and savings related to the upgrade of a motor driven application to the latest technology. Calculations are provided on an "as is" basis and ABB makes no representation, guarantee or warranty, expressed or implied, as to the accuracy, correctness or completeness of the calculations, ABB is not liable for any losses or damages, error or omissions (including losses or damages, error or omissions by third parties) arising from any use of this calculator and/or reliance on the calculations provided, information or content on this website, including but not limited to any direct, indirect, incidental, exemplary, punitive, special or consequential damages, howsoever arising.

Potential results with upgrade to ABB IE5 SynRM motor and drive
Tooltip

Technical assumptions & sources

  • Flow control mechanism: throttling (pump) and damper (fan)
  • Connection type for current asset: direct online (DOL)
  • Connection type for upgrade: variable speed drive (VSD) with ABB IE5 SynRm motor
  • Variations in energy savings between pump and fan under identical conditions can be attributed to distinct head assumptions

Annual energy consumption

%

Annual energy savings

Annual cost savings

yrs

Average payback time

kg

Annual CO2 emissions avoided

Equivalent to yearly CO2e absorption of leaf

Unlock your energy savings! Connect with our energy efficiency experts today.

Disclaimer: The calculator provides a rough estimate for illustrative purposes only.
Tooltip

The calculator does not necessarily reflect all potential variables and site information needed to assess the change and savings related to the upgrade of a motor driven application to the latest technology. Calculations are provided on an "as is" basis and ABB makes no representation, guarantee or warranty, expressed or implied, as to the accuracy, correctness or completeness of the calculations, ABB is not liable for any losses or damages, error or omissions (including losses or damages, error or omissions by third parties) arising from any use of this calculator and/or reliance on the calculations provided, information or content on this website, including but not limited to any direct, indirect, incidental, exemplary, punitive, special or consequential damages, howsoever arising.

Close

Contact Us

Please enter first name Please enter alphabets only Please enter last name Please enter alphabets only Please enter email address Please enter valid email address Please enter valid phone number Please enter company name Please select country Please enter alphabets only Please enter postal code
Please fill all the details
arrow-right
Aerial view of road with blue car over the river in Finland-Small

Rozwiązania i usługi

Dzięki naszym rozwiązaniom i usługom naszym celem jest umożliwienie uniknięcia emisji CO2 i zmniejszenia ilości odpadów w celu spełnienia globalnych, lokalnych i/lub firmowych przepisów dotyczących ochrony środowiska, przy jednoczesnej maksymalizacji wartości uzyskiwanej z silników i napędów.
Ograniczamy ryzyko dzięki umowom serwisowym dostosowanym do potrzeb klienta.

Select region / language