| Current Ratings | 6, 12, 16, 20, 25, 30, 40, 50, 60, 75, 100 A |
| Voltage | Group 1 (6–25ADC)
120/208/240VAC Multi-tap 60Hz; 480VAC 60Hz; 220, 380/416VAC 50/60Hz;
550-600VAC 50/60Hz Group 2 (30–100ADC)
120, 208, 240 or 480VAC 60Hz; 220VAC, 380 or 416VAC 50/60Hz;
550–600VAC 50/60Hz |
| Voltage range | +10%, -12% |
Input Frequency Tolerance | ±5% |
Efficiency | 85-90% typical for 130VDC at 50-100% load |
| Voltage ratings | 12, 24, 48, or 130 VDC nominal |
| Continuous ratings | 110% rated current at maximum equalized voltage at 50º C |
| Voltage regulation | ± 0.25% for line, load, frequency and temperature variations |
| Electrical noise | 32dBrnc |
| Ripple 12/24/48VDC | – Unfiltered on battery 1% Vrms
– Filtered on battery 30mVrms
– Filtered off battery 1% Vrms
– Battery Eliminator 30mVrms |
| 130VDC: | – Unfiltered on battery 2% Vrms
– Filtered on battery 100mVrms
– Filtered off battery 2% Vrms
– Battery Eliminator 100mVrms |
| Surge Withstand Capability | Meets IEEE-472/ANSI C37.90a |
| User interface/indications | Digital LED Meter |
| Communication ports | Modbus and Ethernet Communications ports available |
| Operating ambient temperature | 0–122°C (-18º C to 50º C) without derating |
| Operating altitude | 10,000 feet (3,000 meters) above sea level without derating load |
| Relative humidity | 5-95% non-condensing |
| Audible noise | Less than 65 dBA at any point 5ft. (1.5m) from any vertical surface of enclosure |
Technical specifications are subject to change without notice.