Conceptpower DPA Highlights

  • Online Swap Modularity (OSM) 
  • Output power factor range 0.8 lag to 0.9 lead supported without de-rating
  • Best-in-class compactness (250 kVA = 0.58 m2, 342.5 kW/m2)
  • Input power factor PF = 0.99
  • Up to 96% efficiency in double conversion mode and 98% efficiency in eco-mode
  • Ripple-free battery charging increases battery life
  • Wide input voltage range (–20%/+15%) at full load
  • Up to 30 modules in parallel configuration

Would you like to learn more?

The image gallery

  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language