Conceptpower DPA technical specifications

Benötigen Sie Unterstützung oder weitere Produktinformationen?


General data 

System power range

30 kVA – 1500 kVA

UPS module rated power
30 / 40 / 50 kVA

UPS frame rated power

150 / 250 kVA

UPS output rated PF

0.8

Max. no of parallel frames

Up to 6 frames

 Max no. of parallel modules across frames  30 modules

Wiring

3ph + N + PE

UPS type

Modular (DPA)

Topology

True online double conversion

Input

Nominal input voltage

220/380, 230/400, 240/415 VAC

Voltage range

161/280 - 264/460 VAC (load dependent)

Frequency range

35-70 Hz 

Current THD at 100% load

< 3.5 %

Power Factor at 100% load

≥ 0.99

Output

Rated output voltage

220/380, 230/400, 240/415 VAC

Voltage THD (with linear load)

< 1.5% 

Frequency

50 or 60 Hz (selectable)

Efficiency

Online double conversion

Up to 96%

Eco-mode

99%

Communications

User interface

Module level LCD + mimic diagram

Communication ports

USB, RS-232, SNMP slot, potential-free contacts

Software

Monitoring and shutdown software available as option

Compliancy

Safety

IEC/EN 62040-1

EMC

IEC/EN 62040-2

Performance

IEC/EN 62040-3

Manufacturing

ISO 9001:2008, ISO 14001:2004

Technical specifications are subject to change without notice. 


  • Kontakt-Information

    Sie haben Interesse an einem Produkt oder eine Frage?

    Kontaktieren Sie uns
Select region / language