Cyberex® PowerBuilt™ Industrial UPS
Single phase 10-80kVA

ABB's Cyberex PowerBuilt is a true online double-conversion industrial UPS designed to support the continuing demand from downstream refining and petrochemical processing, upstream oil and gas processing, power generation, and the growing regulatory and safety needs of today’s industrial complexes.

Cyberex PowerBuilt industrial UPS features a proprietary amplitude detection control design that results in faster, more accurate fault sensing for system reliability and critical load protection. It is equipped with an unmatched user interface with full-color touch screen graphical user interface (GUI) for self-guided serviceability with minimal engagement, as well as the latest communication protocols. It also features a patented digital static transfer switch design, which enhances system performance through increased redundancy and reliability. The fully rated switch provides better protection of critical loads from input power transients and interruptions by eliminating any single point of failure.

The Cyberex PowerBuilt industrial UPS features an innovative insulated gate bipolar transistor (IGBT)-based pulse-width modulation (PWM) inverter design that employs active current limitation for higher short circuit tolerance. In the event of a load side short circuit or over-current that cannot be supplied by the inverter, the UPS logic will transfer away from the active inverter source, thereby preventing the fault condition from damaging the inverter.

Are you looking for support or purchase information?

Contact us Go back to Critical Power Canada
Loading documents

Other critical power solutions offered

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language