|
System power range
|
10, 15, 20, 30, 40, 50, 60, 80 kVA
|
| UPS output rated PF |
0.8 |
| Max. no of parallel frames |
Up to 2 frames |
| Topology |
True online double conversion |
| Enclosure Dimensions |
10 - 40 kVA*: 37"W x 34.25"D x 81.5"H
(*40 kVA high bus only)
40 - 80 kVA: 80"W x 38.25"D x 81.5"H
|
|
Nominal input voltage
|
480 VAC 3W+G. Other voltage are also available
|
|
Input voltage range
|
+10, -20%VAC from nominal
|
Input power factor
|
0.75 @ full load and nominal
|
Current walk-in
|
Up to full load in > 10 seconds
|
Input current
|
THD% 30–35% typical
|
|
Rated output voltage
|
120 VAC 2W+G (other voltage are also available)
|
|
Voltage regulation
|
<± 0.5% steady state for 0 to 100%
load change
|
|
Transient response max.
|
<± 15% for a 100% load step
|
Recovery
|
Return to within ± 1% of nominal within
16 ms
|
Voltage distortion
|
Linear loads: <± 2% @100% load
Non-linear loads: <± 4% @100% load
|
Overload
|
Up to 150% for 10 minutes
|
Overload static bypass
|
1000% for 0.1 seconds
|
Frequency
|
60 Hz
|
Frequency stability
|
± 0.01%
|
Frequency slew rate
|
Factory set 1Hz/s, user adjustable range:
0.2 – 100Hz/s
|
|
User interface
|
Full-color touch screen monitor panel, 6" X 8"
|
|
Communication ports
|
USB Service Port, RS-485, Modbus RTU & ASCII
|
|
Indications
|
Mimic, LED
|
| Acoustical noise level |
65 dbA typical at 3 meters with redundant
fans |
|
Operating temperature
|
0–40°C
|
|
Relative humidity
|
5–95% non-condensing
|
| Enclosure Protection |
NEMA 1 |
|
Operating altitude
|
Up to 1000 meters w/o derating load
|
| Access |
No rear or side access required for operations
or maintenance
|
| Online double conversion efficiency |
Typical 83% (kW out/kW in) |
Cooling
|
Air cooled with redundant cabinet fans
|
Technical specifications are subject to change without notice.