Conceptpower DPA 240 UL


Conceived for small to mid-sized data centers, ABB’s modular Conceptpower DPA 240 uninterruptible power supply (UPS) fulfill power requirements from 40 kW to 1.2 MW at 415V and provide maximum availability for those who aim for zero downtime as well as a low cost of ownership.

Total vertical and horizontal scalability

The Conceptpower DPA 240 delivers power protection from 40 to 1.2 MW at 415V, both input and output, (one to six modules) in a single cabinet frame. Horizontal scalability is also given, with up to five frames in parallel, to increase total power up to 1.2 MW respectively. This scalability means that there is no need to over-specify the original configuration as power modules can simply be added, as needed, in the future.
 

True parallel architecture

This advanced UPS design provides the highest degree of protection in critical applications where the load must be fed with quality power. These Conceptpower DPA systems utilize decentralized parallel architecture and ensures the highest level of reliability and availability with true redundancy across modules.

Are you looking for support or purchase information?

Contact us Go back to Power Protection Canada
Loading documents

Other power protection solutions offered

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language