| DC Voltage (nominal) | 120VDC (60 cells nominal VRLA, upt o 30kVA)
240VDC (120 cells nominal VRLA) |
| DC Range | 105-140VDC/210-280VDC |
| DC end volts | 1.75 V/cell end volts, VRLA |
| Storage Temperature | 25º C for up to 6 months before freshening charge is required |
| Operating Temperature | -20—50º C |
| Relative Humidity | 5-95% non-condensing |
Enclosure protection | NEMA 1 standard, other options available |
| Access | No rear or side access required for operations or maintenance |
| Operating altitude | Up to 1000 meters without de-rating load |
Technical specifications are subject to change without notice.