Cyberex Power Distribution Unit Slim Series technical specifications

¿Necesita más información?

General Data

Cooling

Natural Convection
Hinged Dead-front panel
LCD 320x240 display
Ground Single point
Cable Entry Top or bottom

Dimensions

Height

77"

Depth

39"

Width
24"
Operating Conditions  
Temperature (Operating) 0 to 40C (0 to 37C for 300 kVA)
Temperature (Storage) -40 to 60C
Audible Noise Max 50 dBA

Electrical Characteristics

kVA

50-125 kVA
Input 3 Phase, 3 wire + Ground
Input voltage 480VAC – 60 Hz (Other configurations available as non-standard)
Engineering to Order (ETO) Transformer Configurations Options possible (Primary  600V and below: Secondary 600V and below) contact factory
Output 3 Phase, 4 wire + Ground
Output voltage 208/120 VAC (Other configurations available as non-standard)
Tansformer ratings
K20 (Std.) K13 (optional)
Tansformer
Standard & TP-1, copper, delta-wye, electrostatic shielding
Tansformer temperature rise
150C (std) – 115C (optional)
 Tansformer inrush  Normal (11X) and low (5X)
 Tansformer compensation taps (4) 2 ½% FCBN, (2) 2 1/2% FCAN
Full Capacity Below/Above Nominal: Transformer has taps for below/above rated voltage to maintain delivery of rated kVA
 Tansformer insulation 220C (class R)
 
 Neutral rating 200%

Distribution Options

Panelboards (2) Square-D or ABB standard 42 circuits
Sub-feeds
(8) Square D or ABB 250A and below

Enhanced Options

Branch Circuit Monitoring

Sub-feed and branch circuit with or without monitoring

Remote emergency power off (REPO)

SPD

Floor stands

Input junction box
Isolated ground

Compliancy

NEMA

Standards
UL

ETL listed to UL 60950 and UL 891 ; cETLus to UL1CSA 60950
FCC

Compliant (Part 15)
Technical specifications are subject to change without notice. 
Select region / language