- Compact footprint minimizes valuable real estate
- Wall mountable for increased installation flexibility. Floor mountable available if additional supports are installed.
- Panelboard options: Up to 480V, Up to 400A, Up to 168 circuits – Panelboards by ABB and Square-D
- Input connections: main lug only, main circuit breaker
- Top or bottom entry/exit limited
- Branch circuit provides enhanced power data collection
- Remote monitoring interfaces to building management system
- Welded frame door, door-in-door hinged dead front
- Optional IR Ports
Breakthrough Technology
Rely on Cyberex’s circuit management solutions to monitor and alert your staff of potential problems before they occur. Understanding load profiles is the key to proactively managing your data center distribution system and avoiding unnecessary downtime.
- Branch circuit management – Up to four (4) 42 circuit panel boards (168 poles)
- Main feed circuit management – Up to four (4) sources in multi-fed can be monitored: phases, neutral and ground
Communicate valuable system data to building management systems (BMS) or local display
Protocols available: Modbus RTU, Modbus TCP, BACNET, SNMP trap alarms, Web server
Voltage-current (RMS), MIN Current, MAX Current, kW (power), kVA-load, Power Factor (PF), and Total harmonic distribution (THD) are just a few functions.
Over/under current, over/under voltage, over kW, over THD, low PF, and phase loss are just a few of the warnings and alarm functions.