Cyberex FaultGuard Remote Power Panel Highlights

  • Panelboard options: Up to 480V, Up to 400A, Up to 168 circuits – Panelboards by ABB
  • IP Rating Touch Safe
  • Selective Coordination
  • Input connections: main lug only, main circuit breaker, main switch
  • Top or bottom entry/exit
  • Multiple input capability and traditional configurations – Up to 4 sources, 4 panelboards, and 4 main circuit breakers
  • Branch circuit and sub-feed management (optional) provides enhanced power data collection for branch circuits and sub-feeds
  • Remote monitoring interfaces to building management system using Modbus, web server, and SNMP trap alarm
  • Welded frame door, door-in-door hinged dead front
  • Optional seismic rated floor stands available
  • Integrated IR port solutions to identify potential system issues

 

Breakthrough Technology

Current Limitation with Selective Coordination

The ABB Proline Panelboard is the electrical industry's first current limiting, touch safe, fully coordinated UL 67 panelboard.

  • Breakers UL current limiting
  • Fully coordinated
  • Touch Safe
  • Pluggable breaker with non-energized, bolt-on screw 

Optional Circuit Management

Rely on Cyberex’s circuit management solutions to monitor and alert your staff of potential problems before they occur.  Understanding load profiles is the key to proactively managing your data center distribution system and avoiding unnecessary downtime.

  • Branch circuit management – Up to four (4) 42 circuit panel boards (168 poles)
  • Sub-feed circuit management – Up to thirty two (32), 3-wire or twenty four (24), 4-wire sub feed breakers 
  • Main feed circuit management – Up to four (4) sources in multi-fed can be monitored: phases, neutral and ground

Optional Advanced Communication

  • Communicate valuable system data to building management systems (BMS) or local display
  • Protocols available: Modbus RTU, Modbus TCP, BACNET to Modbus converter, SNMP trap alarm, Web server
Select region / language