Cyberex FaultGuard Remote Power Panel technical specifications

¿Necesita más información?

General Data

Cooling

Natural Convection
Hinged Dead-front panel
Optional LCD 320x240 display
Ground Single point
Cable Entry Top or bottom

Dimensions

Height

77.75"

Depth

26" or 38"

Width
24"
Operating Conditions  
Temperature (Operating) 0 to 40C
Temperature (Storage) -40 to 60C

Electrical Characteristics

Input Amperage 150/225/400A
Input 3 Phase, 4 wire + Ground
Input Voltage 208/120V, 415/240V, 480/277V
Panel Boards ABB up to (4) 42 circuit output panelboards
Source Breakers Up to 4
Neutral Rating 200%

Options

Modbus RTU (RS-485)

Modbus TCP

BACNET to Modbus converter

SNMP trap alarm
Webserver
Current limiting circuit breakers or fuses
Branch Circuit Monitoring
Main Feed Circuit Management
Surge protective devices
 Plug-in or bolt on branch circuit breakers
 Input junction boxes
Isolated ground 
IR Ports

Compliancy

NEMA

Standards
UL

ETL listed to UL 508A; cETL to CSA C22.2 No. 14
FCC

Compliant (Part 15)
Technical specifications are subject to change without notice. 
Select region / language