|
System power range
|
18; 24 kVA
|
|
Voltage
|
208 VAC, 3W + G
|
|
Voltage range
|
± 10% from Nominal
|
| Phase |
2 Phase |
| Power factor |
> 0.98 at nominal load |
| Surge withstand |
Meets IEEE 587/ANSI C62.41 |
|
Frequency
|
60 Hz standard; 50 Hz optional
|
|
Maximum load capacity
|
2 Modules – 8kW/8.6kVA/0.9 PF on each of line 1 and 2
3 Modules – 9.6kW/12kVA/0.8 PF on each of line 1 and 2
|
|
Voltage
|
120VAC Line 1 to Neutral
120VAC Line 2 to Neutral
|
|
Current (nominal)
|
72A (18kVA, 2-Module)
100A (24kVA, 3-Module)
continuous on each of Line 1 and Line 2
|
| Load regulation |
± 2% for 0 – 100% load |
| Voltage distortion THD |
< 2% with linear load,
< 5% with non-linear load
|
| Power factor |
Unity to 0.8 lagging or leading |
| Overload rating (Inverter) |
100% – 130% for 1 min
130% – 150% for 30 sec
150% – 200% for 3 sec
200% for 0.09 sec
|
| Overload rating (Static Switch) |
100% – 150% for 10 minutes
150% – 200% for 30 seconds
> 200% for 1 sec
|
| Efficiency |
> 89% at full load |
| Over-current protection |
Each circuit breaker rated for 10 kAIC |
| Voltage transient withstand |
Pp to 20,000 volt spike per IEEE category C62.41 C3 standard |
| Batteries runtime |
8 min at 80% of load |
|
User interface
|
Integral network interface
|
|
Communication ports
|
Modbus and Ethernet
|
|
Indications
|
LCD Screen
|
|
Operating temperature
|
0–40°C
|
|
Storage temperature
|
0–60°C, without batteries
|
|
Relative humidity
|
5–95% non-condensing
|
|
Operating altitude
|
Up to 6000 ft above sea level
|
| Access |
Front + rear, front + side
|
| Noise level |
< 70 dBA at 6 ft |
Technical specifications are subject to change without notice.