PowerValue 11 T Additional product information

Product accessories - Battery cabinets

The PowerValue 11 T can be paralleled to increase the system capacity and can be matched with battery cabinets of similar size to increase the system’s autonomy. 
PowerValue 11 T is available with inbuilt batteries or with an integrated super charger for extended battery autonomy. The hardware arrangement gives more flexibility in expanding the runtime and shortens the recharge time of the batteries, thus increasing the level of availability and reliability of the system. 


UPS and battery cabinet models

UPS models and runtime

Battery cabinets Total runtime in minutes (50 / 100% load)
Model  Ordering code  Compatible battery cabinet UPS internal batteries  UPS + 1 cabinet  UPS + 2 cabinets  UPS + 3 cabinets  UPS + 4 cabinets 
1 kVA  4NWP100945R0001  4NWP100830R0001  - 14/5 min. 39/14 min. 58/25 min. 85/39 min.
1 kVA B  4NWP100112R0001  - 14/5 min.  - -   - - 
2 kVA  4NWP100946R0001  4NWP100831R0001  - 20/7 min. 54/15 min. 85/39 min. 120/54 min.
2 kVA B  4NWP100113R0001  - 20/9 min.  -  -  -  -
3 kVA  4NWP100947R0001  4NWP100831R0001  - 11/4 min. 31/12 min. 53/21 min. 74/31 min.
3 kVA B  4NWP100114R0001  - 11/5 min.  -  -  -  -
6 kVA  4NWP100828R0001  4NWP100832R0001  - 18/6 min. 46/18 min. 75/29 min. 103/46 min.
6 kVA B  4NWP100115R0001  - 18/6 min.  -  -  - - 
10 kVA  4NWP100829R0001  4NWP100833R0001  - 13/4 min. 30/13 min. 56/21 min. 71/30 min. 
10 kVA B  4NWP100116R0001  - 13/4 min.  -  -  -  -

Compact, simple to install and easily configurable, PowerValue 11 T keeps your installation and operation costs down.

Software and connectivity

PowerValue’s easier maintenance and operation outstand even more when using ABB’s Software and Connectivity solutions. 
Remote fault analysis and proactive component replacement are easily achieved through the network interface card, remote shutdown software and the potential free AS 400 relay card. 

Select region / language