System power range
|
40 kVA - 112 kVA
|
UPS output rated PF |
0.8 |
Topology
|
True online double conversion |
Nominal input voltage
|
208, 480 VAC 3W+G. Other voltages are also available
|
Input voltage range
|
+10, -20% VAC from nominal
|
Input power factor
|
0.75 @ full load and nominal
|
Current walk-in
|
Up to full load in 15 seconds
|
Input current
|
THD% 30–35% typical
10% with Optional Input Filter
|
Rated output voltage
|
120, 220 VAC 2W+G. Other voltage are also available
|
Voltage regulation
|
<± 0.5% steady state for 0 to 100%
load change
|
Transient response max.
|
<± 5% for a 100% Load Step
<± 1% for a Loss/Return AC Input Power
<± 5% for Manual Transfer to
Bypass and Back, 100% Load
<± 5% for a 100% Load Step
|
Recovery
|
Return to within ± 2.5% of nominal within 16 ms
|
Voltage distortion
|
Linear Loads: <± 3.5% @100% Load
|
Overload
|
Up to 150% for 15 minutes
|
Overload static bypass
|
>1000% for 1 cycle |
Frequency
|
60 Hz (50 Hz Optional)
|
Frequency stability
|
± 0.01%
|
Frequency slew rate
|
1Hz/s
|
User interface
|
Full-color touch screen monitor panel, 6" X 8"
|
Communication ports
|
RS-232 Communications Port, Modbus Communications
|
Indications
|
Mimic
|
Acoustical noise level |
< 60 dbA typical at 3 feet
|
Operating temperature
|
0–40°C
|
Relative humidity
|
5–95% non-condensing
|
Enclosure Protection |
NEMA 1 |
Operating altitude
|
Up to 1000 meters w/o derating load
|
Access |
No rear or side access required for operations
or maintenance
|
Online double conversion efficiency |
Typical 83% (kW out/kW in) |
Cooling
|
Forced Air (In Front/Out Top)
|
Safety & Acceptance |
NEMA/UL-1778
|
Technical specifications are subject to change without notice.