20kW–600kW
|
| 20kW |
120kW
|
| 1.0 |
Online double conversion, transformerless, modular,
Decentralized Parallel Architecture |
| Up to 6 modules in one frame / up to 5 frames in parallel |
| Bottom |
| Front access only |
| Built-in (standard) |
| 5-wires, 3-phase + neutral + ground |
| 3 x 208/120V + neutral + ground |
< 100% (–15%, +10%),
< 80% (–20%, +10%),
< 60% (–30%, +10%) |
| < 4% at 100% load |
| 50/60Hz ± 5% |
| 0.99 @ 100% load |
| Yes |
| 3 x 208/120V + neutral + ground |
| ± 2.5% |
| < 2% in linear mode |
| 50/60Hz |
Up to 94% at nominal load
|
| IP 20 |
−25° to +70°C
|
| 0° to +40°C |
| 1000 m without de-rating |
| 25 – 35 jars |
| VRLA, NiCd |
| Decentralized charger in each module set |
Graphical touch screen (one per frame as standard)
Decentralized LCD + mimic diagram (one per module as standard) |
| USB, RS-232, voltage-free contacts, SNMP (optional) |
| Remote shutdown, gen-set interface, external bypass contact |
| UL 1778 5th edition, CSA C22.2 No. 107.3-14 Third Edition |
| IEC/EN 62040-2 C3 |
| ISO 9001:2008 |
| 1517 lbs. (688 kg) |
| 31.16" x 77.76" x 35.17" (791 x 893 x 1975.5 mm) |
Note: Please refer to ABB Conceptpower DPA 120 technical documents for configurations, features, recommendations and guidelines.