Conceptpower DPA 240 key applications:

Small datacenters - Mid-sized datacenters - Server rooms and IT applications - Critical process protection.

One of the benefits of modular UPS is that it allows for utilizing the same power protection concept, with the same product, across different load segments and across installation sites. With Conceptpower DPA each power module is its own working UPS. System power can always be scaled to fit the load power without need to oversize, or being able to predict the growing power demand to far future. More modules can be added at any stage to increase system capacity.

Standardized approach for managing power protection streamlines and simplifies the installation and allows also for introduction of unified and standardized service concept on-site.

The benefits of the standardization in today’s constantly changing and unpredictable environment are clear: faster implementation, flexibility and scalability help in controlling the capital spending. 
For the UPS designs this means further refining the decentralized paralleling architecture and higher power, thus highly efficient, modular solutions. The same module can be used as building block for large variety of applications across different size load segments.

The above in turn yields to increased reliability, better risk management and an affordable yet efficient aftersales service, hence overall lower total cost of ownership.

Conceptpower DPA 240 in data centers

Today’s data centers require continuous uptime. That target is why ABB’s Conceptpower DPA 240 is based on Decentralized Parallel Architecture (DPA). Only a truly redundant architecture like DPA allows online modules to be swapped out while the system is running. Each high-reliability, standardized module is self-contained and can be swapped at any time, so nothing has to be ever switched off – making routine maintenance safe and easy.

Conceptpower DPA 240 is designed to secure continuity of critical operations for small to mid-sized data centers, server rooms and other IT applications. It also protects industrial automation processes, healthcare facilities and many other vertical markets where operations are of a critical nature..

Select region / language