Conceptpower DPA 240 technical specifications

¿Necesita más información?

 General data  Conceptpower DPA 240
 System power range 40kW–1.2MW
 Nominal power/module 40kW
 Nominal power/frame
(capacity)
240kW
 Output power factor 1.0
 Topology Online double conversion, transformerless, modular,
Decentralized Parallel Architecture
 Parallel configuration Up to 6 modules in one frame / up to 5 frames in parallel
 Cable entry Bottom
 Serviceability Front access only
 Back-feed protection Built-in (standard)
 Connection 5-wires, 3-phase + neutral + ground
Input  
Nominal input voltage  3 x 415/240V + neutral + ground
Voltage tolerance < 100% (–15%, +10%),
< 80% (–20%, +10%),
< 60% (–30%, +10%)
Input distortion THDi < 4% at 100% load
Frequency range  50/60Hz ± 5%
Power factor 0.99 @ 100% load
Walk in/soft start  Yes
Output  
Nominal input voltage  3 x 415/240V + neutral + ground
Voltage tolerance ± 2.5%
Voltage distortion THDv < 2% in linear mode
Frequency 50/60Hz 
Efficiency  
Online double conversion Up to 95.6% at nominal load
Environment  
Protection rating IP 20
Storage temperature −25° to +70°C
Operating temperature  0° to +40°C
Altitude (above sea level) 1000 m without de-rating
 Batteries
Number of 12V jars/string  42 – 50 jars
Types   VRLA, NiCd
Battery charger  Decentralized charger in each module set
Communications  
User interface Graphical touch screen (one per frame as standard)
Decentralized LCD + mimic diagram (one per module as standard)
Communication ports     USB, RS-232, voltage-free contacts, SNMP (optional)
Customer interface
Remote shutdown, gen-set interface, external bypass contact
Compliancy  
Safety UL 1778 5th edition, CSA C22.2 No. 107.3-14 Third Edition
 EMC
IEC/EN 62040-2 C3
Manufacturing ISO 9001:2008
 Weight, Dimensions  
Weight
(System with 6 modules)
 1517 lbs. (688 kg)
Dimensions WxHxD  31.16" x 77.76" x 35.17" (791 x 893 x 1975.5 mm)

Note: Please refer to ABB Conceptpower DPA 240 technical documents for configurations, features, recommendations and guidelines.
Select region / language