100 kW – 3000 kW
|
100 kW
|
500 kW
|
1.0
|
Up to 5 modules in one cabinet (500 kW) / up to 6 cabinets in parallel (3 MW)
|
3ph + N + PE
|
3ph + PE
|
Modular (DPA)
|
Online double conversion, Decentralized Parallel Architecture
|
Full front |
Graphical touch screen (one per frame as standard) Decentralized LCD + mimic diagram (one per module as standard)
|
USB, RS-232, potential-free contacts, SNMP
RS-485, Modbus TCP/IP, SNMP, Bacnet
|
Remote shutdown, gen-set interface, external bypass contact
|
Technical specifications are subject to change without notice.