Cyberex PowerBuilt Highlights

  • Ratings from 10 kVA to 80 kVA and voltages 208 VAC to 600 VAC
  • Wide input voltage range (–20%/+10%) at full load 
  • ± 1% RMS of the DC battery voltage at 100% load with battery connected 
  • High AC efficiency (83 percent typical)
  • Parallel redundant configuration available
  • Phase-Locked Loop (PLL) control system
  • Active current limitation in pulse-width modulation (PWM) inverter design
  • Modbus over Ethernet/Profibus communication protocols
  • Full color GUI touch screen for self guided diagnostics
  • Small footprint with robust fail-safe modular industrial design
  • Easy serviceability
  • Meets UL 1778 safety and IEC 62040-3 performance standards
  • UL listings available

Design

  • IGBT-based PWM inverter
  • Digital signal processing (DSP)
  • Full-color touch screen monitor panel, 6" X 8"
  • Full isolation – input/output transformers
  • Fully rated static switch
  • Maintenance bypass switch
  • Superior short-circuit detection
  • UV shunt trip on battery disconnect
  • Alternate source input breaker
  • Phase-locked loops for higher reliability
  • Redundant design with no single point of failure

Communications

  • RS-485 (modbus two/four wire) port. Modbus RTU & ASCII
  • USB service port
  • EPO input

Construction

  • Vermin shield
  • Wire markers
    Redundant system cooling
  • Enclosure powder coating in ANSI 61 gray

Mimic/LED indications

  • 1% accuracy digital metering 

Alarm assembly with local LEDs for: 

  • On inverter
  • On static bypass
  • On battery
  • MBS normal
  • Check battery
  • Battery undervoltage
  • Battery overvoltage
  • Overload
  • Fan failure
  • Rectifier AC input undervoltage
  • Cabinet overtemperature
  • Alternate AC input
  • Undervoltage
  • Heatsink overtemperature
  • Out of sync
  • Summary alarm

The image gallery