Cyberex PowerBuilt technical specifications

¿Necesita más información?

General data

System power range

10, 15, 20, 30, 40, 50, 60, 80 kVA

UPS output rated PF  0.8
Max. no of parallel frames  Up to 2 frames
Topology  True online double conversion
Enclosure Dimensions  10 - 40 kVA*:  37"W x 34.25"D x 81.5"H
                       (*40 kVA high bus only)
 40 - 80 kVA:    80"W x 38.25"D x 81.5"H

Input

Nominal input voltage

480 VAC 3W+G. Other voltage are also available

Input voltage range

+10, -20%VAC from nominal

Input power factor
0.75 @ full load and nominal
Current walk-in
Up to full load in > 10 seconds
Input current
THD% 30–35% typical
DC bus/battery
DC voltage (nominal) 120VDC (60 cells nominal, up to 60 kVA)
240VDC (120 cells nominal)
DC range 105–140VDC/210–280VDC
DC regulation ± 1% over full load
DC ripple ± 1% RMS of the DC battery voltage at 100%
load with battery connected
DC-AC efficiency 86% (typical)
DC end volts 1.75 V/cell end volts

Output

Rated output voltage

120 VAC 2W+G  (other voltage are also available)

Voltage regulation

<± 0.5% steady state for 0 to 100%
load change

Transient response max.

<± 15% for a 100% load step

Recovery
Return to within ± 1% of nominal within
16 ms
Voltage distortion

Linear loads: <± 2% @100% load
Non-linear loads: <± 4% @100% load

Overload
Up to 150% for 10 minutes
Overload static bypass
1000% for 0.1 seconds
Frequency
60 Hz
Frequency stability
± 0.01%
Frequency slew rate
Factory set 1Hz/s, user adjustable range:
0.2 – 100Hz/s

Communications

User interface

Full-color touch screen monitor panel, 6" X 8"

Communication ports

USB Service Port, RS-485, Modbus RTU & ASCII

Indications

Mimic, LED

Environmental

Acoustical noise level 65 dbA typical at 3 meters with redundant
fans

Operating temperature

0–40°C

Relative humidity

5–95% non-condensing

Enclosure Protection NEMA 1

Operating altitude

Up to 1000 meters w/o derating load

Access No rear or side access required for operations
or maintenance
Online double conversion efficiency Typical 83% (kW out/kW in)
Cooling
Air cooled with redundant cabinet fans
Compliancy 
Safety & Acceptance  NEMA/UL-1778
- CSA C22.2 no.107.3-0S
- IEC 62040-2, category 3
- IEC 62040-3 dynamic output classification 1 – sensitive critical loads
- ANSI/NFPA 70 (2014) – conductors

Technical specifications are subject to change without notice. 


Select region / language