| Nominal voltage | ups to 6.6 kV |
| Current rating | 600 A |
| Power system type | 3-Phase (3-Wire) IT or TN |
| Nominal frequency | 50 or 60 Hz |
| Basic Impulse Level (BIL) | 60 kV |
| Capacity Rating | Up to 6.0 MVA |
| Displacement Power Factor | 0.7 lagging to 0.9 leading |
| Transfer time | ≤ 1.8 ms (typical) |
| Autonomy time | up to 15 min. |
| Frequency accurancy | 0.10% (inverter operation) |
| Voltage accurancy | ± 5.0% (inverter operation) |
| Voltage distortion | < 2.5% THDv for linear loads |
| Nominal DC Voltage | 750 V dc |
| Discharging Voltage Range | 812 V dc to 554 V dc |
| Recharge power | typically 10% of rated kVA |
Storage technology | Ultracapacitors, flywheels or batteries (lead acid, Li-Ion) |
| Minimum output voltage | > 95% at end of discharge |
| Efficiency | 99.5% (typical) |
| MV enclosure IP rating | IP23 |
| LV enclosure IP rating | IP20 |
| IEC pollution degree rating | 3 |
| Operating temperature | 0°C to 40°C (excluding energy storage) |
| Noise | 75 dBA typical at 1 m |
| Cooling | forced air cooled |
| Material | Electro-galvanized steel |
| Color | RAL 7035 |
| Enclosure access
| Hinged doors with key lock |
| Tpe | Color LCD Touchscreen |
| Communication type | Modbus TCP, web server, digital I/O |
| Quality | ISO 9001 |
| Performance | IEC 62040-3, VFD SS 211 |
| Construction and safety | IEC 60664-1
IEC 62271-200 |
Le specifiche tecniche sono soggette a modifica senza preavviso.