PCS100 AVC-20 技術仕様

PCS100 AVC-20の性能

商用電源の問題  入力  出力 負荷力率 
継続的な電圧低下 85%
80%
100%
100%
1.0
0.75
継続的な過電圧 120%
100%
--

供給系統の故障により発生した位相角誤差の補正

  あり --
供給系統の故障による電圧不均衡の補正 
  あり -- 
商用電源のフリッカ電圧の減衰    あり  --

Technical specifications

Utility - input

Power range

250 - 3000 kVA
Rated voltage 380 V - 415 V, 3 phase

Maximum supply voltage

130%

Nominal supply frequency

50 Hz or 60 Hz

Load - output

Voltage

To match nominal input voltage

Efficiency

Typically >99%

Voltage variation detection time

250 µs

Voltage regulation time < 20 ms for any voltage deviation within the specification

Voltage regulation accuracy

±1% typical, ±2% maximum

Continuous regulation range

Undervoltage

-15% (load power factor 1.0)
-20% (load power factor 0.75)

Overvoltage +20%

Overload capability

150% for 30 seconds, once every 500 s

Bypass overload capacity 125% for 10 minutes, 150% for 1 minute, 500% for 1 s, 2000% for 200 ms

Environmental

Operating temperature range 0 ºC to 50 ºC
Noise < 75dBA @ 2 m
Enclosure rating IP20

User interface

User interface

10.1" color touch panel, multilingual
Touch panel Full parameter control, voltage event log
Communication Ethernet, Modbus TCP, e-mail
Standards and Certifications
Quality                                                   ISO 9001
Environmental ISO 14001
Marking CE
Safety IEC 62103
Electromagnetic compatibility Emissions: CISPR 11 Class A Group 1
Immunity: IEC 61000-6-2
Performance IEC 61000-4-34 

Please Note: Technical specifications are subject to change without prior notice. 


 

widgets-jump-question

  • お問い合わせ

    ご質問内容などをご入力の上、お送りください。 担当者より折り返しご連絡いたします。

    お問い合わせ
Select region / language