PCS100 AVC Additional product information

Are you looking for support or purchase information?

PCS100 AVC – All included!

Graphic Display Module (GDM)

The primary user interface for configuration of the PCS100 AVC is via the Graphic Display Module (GDM) which is mounted in the door of the inverter enclosure. It allows local control of the PCS100 MV UPS and shows the system status and provides the access to the operating parameters and event history. 

The GDM interface consists of several pages; each page has a navigation & control panel and the status bar at the top. The Navigation & Control Panel and the Status Bar are displayed at all times.
The navigation panel consists of buttons allowing page selection and the control panel consists of a Start (I) / Stop (O) / Reset button allowing local control of the product.
The status bar displays the current product status and any warning or fault condition that may be present.

Feature   GDM
Display resolution 800 x 600 pixels
Display size 8:4
Color Graphic Display  yes
Touch sensitive Display yes
Full descriptions of status and faults yes
Local Start/Stop Reset Control yes
Status Display yes
Parameter adjustment yes
Number of event Log records stored 10000
Event log can be downloaded to a PC yes
Remote Web Pages yes
Modbus TCP connection yes 

Multi Language Support

The AVC can be operated in the following languages:

  • English
  • French
  • Italian
  • Malaysian
  • Turkish
  • Russian
  • German
  • Vietnamese
  • Spanish
  • Simplified
  • Chinese
  • Japanese
  • Traditional Chinese
  • Swedish
  • Indonesian
  • Portuguese
  • Arabic
  • Korean

The desired language can be selected on the GDM.

Remote Monitoring 

The GDM provides remote access for monitoring purposes. Following monitoring connections are available:   

Communication Type Description   Connection  
 Remote Web Pages
 HTML server - Ethernet connection
 Standard RJ45
 Monitoring system
 Modbus TCP
 Standard RJ45


Remote Web Pages 

Remote Web Pages are a set of web pages that are similar in format to the standard GDM and accessed through the integrated web server via the GDM Ethernet connection. Through this interface the users can remotely access the status and operating parameters. Viewing and downloading of event history and service logs is also available.

Access is via the Ethernet port of the GDM and web pages can be viewed any standard web browser on a device connected to the same network.  

Modbus TCP
Modbus TCP connection is also provided via the Ethernet port of the GDM user interface. Read Only access is available to operating parameters such as voltages, currents and power levels.

 

Select region / language