|
Power range
|
150 - 3600 kVA
|
Voltage (model specific)
|
220 V - 480 V, 3-phase 600 V*, 690 V*
|
|
Nominal supply frequency
|
50 Hz or 60 Hz
|
|
Voltage
|
To match nominal input voltage
|
|
Displacement Power Factor
|
0 lagging to 0.9 leading
|
|
Efficiency
|
Typically >98%
|
|
Sag correction response
|
Initial < 250µs, complete < ½ cycle
|
|
Voltage regulation accuracy
|
±1% typical, ±2% maximum
|
|
Sag correction accuracy
|
±4%
|
|
Continuous regulation range
|
±10%
|
|
Sag correction capability
|
40%
|
|
Overload capability
|
150% for 30 seconds, once every 500 seconds
|
|
Bypass overload capacity
|
125% for 10 minutes, 150% for 1 minute, 500% for 1 second, 2000% for 200 ms
|
|
Operating temperature range
|
0° C to 50° C
32° F to 122° F
|
|
Noise
|
<75 dBA @ 2m
|
|
Enclosure rating
|
IP20
|
| User Interface
|
10.1” color touch panel, multilingual
|
| Touch panel
|
Full parameter control, system event log, voltage event log
|
| Communication |
Ethernet, Modbus TCP, E-mail
|
| Quality |
ISO 9001 |
| Environmental |
ISO 14001 |
| Marking |
CE, C-Tick |
| Safety |
IEC 62103 |
| Electromagnetic compatibility |
Emissions: CISPR 11 Class A Group 1
Immunity: IEC 61000-6-2 |
| Performance |
IEC 61000-4-34 |
Technical specifications are subject to change without notice.
* Only Available 3.6 MVA