PCS100 AVC available with the following models

PCS100 AVC offers the following two models:

  • 30 percent correction
    200 to 2400 kVA  @ 480 V
    200 to 2400 kVA  @ 400 V
    200 to 2400 kVA  @ 220 V
  • 40 percent correction
    150 to 1800 kVA  @ 480 V
    150 to 1800 kVA  @ 400 V
    150 to 1800 kVA  @ 220 V

Correction Performance

PCS100 AVC 30%

PCS100 AVC 40%

Three-phase voltage sag 100% correction 

From 70% remaining voltage

From 60% 
remaining voltage

Three-phase voltage sag
90% correction

From 60% 
remaining voltage

From 50% 
remaining voltage

Single-phase voltage sag 100% correction

From 55% 
remaining voltage

From 45% remaining voltage

Common specifications

  • Partial correction
    - Three-phase sags down to 30 percent retained voltage
    - Single-phase sags down to 0 percent retained voltage
  • Continuous “ONLINE” regulation
  • Over and under voltage regulation
  • Voltage vector phase angle error correction
  • Voltage unbalance correction