| Ampacity | 100-400A |
| Input/output voltage | 120/120 VAC (Contact factory for other variations) |
| Input/output phase | 1 phase, 2 wire + G |
| Frequency | 60Hz |
| Type | Fused switches or breakers |
| Panelboards | Up to (2) 42 circuit output |
| Input breaker | Up to 2 input breakers |
| Indication | Blown fuse inicators (relay) |
| Sub-feed breakers available | (Contact Factory) |
| Operating temperature | 0º to 40ºC |
| Storage temperature | -40º to 60º C |
| Operating altitude | 8,200 ft (2,500 m) |
| Access | Front access only, wall mounted |
| Cooling | Natural convection cooling |
| Standards | NEMA (all applicable standards) |
| FCC | Compliant (part 15) |
Technical specifications are subject to change without notice.