Cooling
|
Natural Convection |
Hinged |
Dead-front panel |
LCD Display |
80 Character |
Ground |
Single point |
Cable Entry |
Top or bottom |
Height
|
78"
|
Depth
|
13"
|
Width
|
34" |
Input Amperage |
Up to 400A |
Input |
3 Phase, 4 wire + Ground |
Input Voltage |
208/120V, - 50 or 60 Hz |
Panelboards |
Up to (2) 42 circuit panelboards |
Sub-feed Breakers |
Up to 8 |
Neutral Rating |
200% |
Surge protective device(s) |
Input junction box
|
Remote EPO
|
Branch Circuit Monitoring (BCM)
|
Sub-feed and branch circuit monitoring with/without monitoring (SFCM)
|
Modbus 485
|
Modbus TCP (in display)
|
NEMA
|
|
UL
|
ETL listed to UL 60950 and UL 891 |
FCC
|
Compliant (Part 15) |
Power Monitoring |
Power Alarms |
Control |
Voltage line to line (true RMS) |
S |
High Voltage |
S (UC) |
Emergency power off (EPO) pushbutton |
S |
Voltage line to neutral (true RMS) |
S |
Low voltage |
S (UC) |
Remote EPO pushbutton compatible |
S |
Current (true RMS) |
S |
Phase loss |
S |
HVAC alarm/shutdown |
S |
Neutral current (true RMS) |
S |
High current |
S |
Building alarm (qty 4) shutdown |
O |
Ground current (true RMS) |
S |
Ground fault |
S |
Phase rotation/reversal shutdown
|
O |
kVA |
S |
Frequency |
S |
Ground fault interrupt
|
O |
kW |
S |
Phase rotation |
S |
Two (2) aux. control outputs |
S (UC) |
Frequency |
S (UC) |
Summary |
S |
|
|
Percent load per phase |
S |
Annunciation |
S |
|
|
kWh consumption |
S |
Horn |
S |
|
|
Power factor per phase |
S |
Acknowledgement button |
S |
|
|
Peak demand |
S (UC) |
Illuminated EPO pushbutton |
S (UC) |
|
|
Total harmonic distortion |
O (UC) |
80-character LCD display |
S (UC) |
|
|
Voltage sag monitor |
O (UC)
|
|
|
|
|
Voltage surge monitor |
O (UC)
|
|
|
|
|
S=Standard, O=Optional (UC) = User configurable
Technical specifications are subject to change without notice.