Cyberex Expansion Distribution Slim Module technical specifications

Are you looking for support or purchase information?

General Data

Cooling

Natural Convection
Hinged Dead-front panel -- split panel
Optional LCD 320 x 240 display
Ground Single point
Cable Entry Top or bottom

Dimensions

Height

84"

Depth

12.9"

Width
24"
Operating Conditions  
Temperature (Operating) 0 to 40C
Temperature (Storage) -40 to 60C

Electrical Characteristics

Input Amperage 150/225/400A
Input 3 Phase, 4 wire + Ground
Input Voltage 208/120V
Panelboards ABB, Square-D and up to (2) 42 circuit panelboards
Source Breakers 1 or 2 sources
Neutral Rating 175%

Options

Modbus RTU (RS-485)
Modbus TCP
BACNET to Modbus Converter
SNMP trap alarm
Webserver
Current limiting circuit breakers and fuses
Branch Circuit Monitoring
Surge protective devices 
Plug-in or fixed mount front source breakers
Isolated Ground
IR Ports 

Compliancy

NEMA


UL

ETL listed to UL 508A and cETL to CSA C22.2 No. 14
FCC

Compliant (Part 15)

Technical specifications are subject to change without notice. 

Select region / language