Cyberex High Power Panel (HPP) key applications:
The Cyberex HPP pays extensive dividends by increasing the energy efficiency of a facility’s data center. The Cyberex High Power Panel series with rack-depth form factor blends into your standard rack line-ups for end of row placement. It is offered in up to 480/277, 415/240 and 400/230 volt with 400 amp configurations to provide almost four times the power density than is possible with traditional low voltage feeders.
- Deployments with high density blade servers
- High voltage data centers
- Data centers with high fault currents
- Data centers where selective coordination of breakers is critical