Cyberex Remote Power Panel Highlights

  • Panelboard options: Up to 480V, Up to 400A, Up to 168 circuits – Panelboards by ABB and Square-D
  • Input connections: main lug only, main circuit breaker, main switch
  • Top or bottom entry/exit
  • Multiple input capability and traditional configurations – Up to 4 sources, 4 panelboards, and 4 main circuit breakers
  • Multiple footprint options – sizing as small as 2’ x 2’ square raised floor
  • Branch circuit and sub-feed management (optional) provides enhanced power data collection for branch circuits and sub-feeds
  • Remote monitoring interfaces to building management system using Modbus, web server, and SNMP trap
  • Welded frame door, door-in-door hinged dead front
  • Optional seismic rated floor stands available
  • Integrated IR port solutions to identify potential system issues
 

Breakthrough Technology

Optional Circuit Management

Rely on Cyberex’s circuit management solutions to monitor and alert your staff of potential problems before they occur.  Understanding load profiles is the key to proactively managing your data center distribution system and avoiding unnecessary downtime.

  • Branch circuit management – Up to four (4) 42 circuit panel boards (168 poles)
  • Main feed circuit management – Up to four (4) sources in multi-fed can be monitored: phases, neutral and ground

Optional Advanced Communication

  • Communicate valuable system data to building management systems (BMS) or local display
  • Protocols available: Modbus RTU, Modbus TCP, BACNET to Modbus Convert, SNMP trap alarm, Web server

Optional Monitoring system parameters including:

Voltage-current (RMS), MIN Current, MAX Current, kW (power), kVA-load, Power Factor (PF), and Total harmonic distribution (THD) are just a few functions.

Optional Configuration system warnings and alarms including:

Over/under current, over/under voltage, over kW, over THD, low PF, and phase loss are just a few of the warnings and alarm functions.

Select region / language