| System power range | 10 kVA-112 kVA |
| Inverter power | Rated at 0.8 Power Factor |
| Nominal Input Voltage | Standard 240 VDC, 120 VDC optional |
| Input voltage range | +10, -20%VAC from nominal |
| Related output voltage | 120, 240 VAC 2W+G. Optional international voltages available. |
| Voltage adjustability | +5% of nominal |
| Voltage regulation | <±1.5% steady state for 0 to 100% load change |
| Transient response max | <± 5% for a 100% Load Step
<± 1% for a Loss/Return AC Input Power
<± 5% for Manual Transfer to Bypass and Back, 100% Load
<± 5% for a 100% Load Step |
| Recovery | Return to within ±2.5% of nominal within 16 ms |
| Voltage distortion | Linear Loads: <2% at Full Load
Non Linear Loads (Crest Factor = 3:1): Max 5% at Full Load |
| Overload: Inverter | Up to 150% of Rated Output Power for 15 Minutes at Min DC Bus and Input
Voltage at 40° C
Up to 150% of Rated Output Power for 5 Minutes at 50° C |
| Overload static bypass | 10-20kVA: 1193A RMS Symmetrical with XL/R=15 for One Loop 25-30kVA: 1491A RMS Symmetrical with XL/R=15 for One Loop
40-75kVA: 5321A RMS Symmetrical with XL/R=15 for One Loop |
| Frequency | 60 Hz (50 Hz Optional) |
| Frequency stability | ±0.1% free running |
| Frequency slew rate | 1Hz/s minimum |
| Accoustical Noise level | <60 dbA typical at 3 feet |
| Operating temperature | 0-40ºC, 0-50ºC Optional |
| Relative Humidity | 5-95% non-condensing |
| Enclosure Protection | NEMA 1 |
| Access | No rear or side access required for operations or maintenance |
| AC efficiency | Typical 83% (kW out/kW in) |
| Cooling | Forced Air (In Front/Out Top); Optional redundant fan assemblies |
| Operating altitude | Up to 1000 meters w/o derating load |
| User interface | Full color touch screen monitor panel, 6" X 8" |
| Communication ports | RS-232 Communications port |
| Indications | Mimic |
| Safety & Acceptance | UL 1778, ETL, CSA, CE & Seismic Zone 4 Compliances Available
FCC Part 15 Subpart J Class A Compliant
In Accordance with NEMA and IEC Product Standards |
Technical specifications are subject to change without notice.