Cyberex®SuperSwitch®4  Digital Static Switch Highlights


General Data

 

Power semiconductors

Fully-rated

User interface Industrial use, color touch screen HMI
Cooling Redundant fans with failure sensing
Power supplies Redundant
Surge protection 80kA on each source
Control logic No single point of failure
Output load switches Redundant
Power wire and bus bar Copper
Protection Molded case switches  

Communications

Alarm relays

16 form "C" relays

Building alarm inputs

10 dry contact inputs

EPO Local or remote
Modbus RTU over RS485, TCP over Ethernet
Service port Accessible without opening doors or panels
Event alarm log 5000 events

Power Quality and metering

Loss of source operation

2ms, PLL detection per phase

Voltage

Each source and output. True RMS, up to 13th harmonic

Current Each source and output. True RMS, up to 13th harmonic
Peak current detection Each source, resettable
Source reaquisition 3 cycles

Electrical Characteristics

Voltage 208V/380V/400V/415V/480V
Frequency 60Hz/50Hz*
(50Hz not available in all amp ratings, contact factory for details)
Current rating 100A/200A/250A/400A/600A/800A/1000A/1200A/1600A/2000A/3000A/4000A
  1600A and 2000A (only available in 480V)
Short circuit withstand Up to 100kAIC
Overload capability 125% for 30 min, 150% for 1 min, 200% for 10 sec, 1000% for 3 cycles, 1500% for 1 cycle

Operational characteristics

Full load efficiency Up to 99.4% (480V), 98.7% (208V)
Bypass System guided
Sense + transfer time (in phase) < 4ms patented A9 transfer method
Sense + transfer time (out of phase)
< 16ms patented Real Time Flux Control method
Downstream transformer in-rush < 1.2x nominal transformer rating
Operating temperature 0 to 40°C
Storage temperature -25 to 55°C
MTBDE 1.5 million hours

Standards

Safety ETL listed to UL1008S; CSA C22.2 No 178
EMC IEC 62310-2 Category 3
Enclosure NEMA 1
Surge/noise suppression ANSI/IEEE C 62.41

Technical specifications are subject to change without notice. 

10.4" color TFT industrial use VGA LED touch screen GUI 70,000 hrs @ 25°C/60,000 hrs @ 80°C surface temperature from full to half luminance
10.4" color TFT industrial use VGA LED touch screen GUI 70,000 hrs @ 25°C/60,000 hrs @ 80°C surface temperature from full to half luminance

widgets-jump-question

Select region / language