MegaFlex UL - Technical data

widgets-jump-question

General Data

 
System power rating 1000, 1100, 1200, 1250, 1350 for 415V systems
1000, 1100, 1200, 1500, 1600 for 480V systems
Core power rating
337 single power blocks @ 415V
400 single power blocks @ 480V
Topology
Online double conversion
Parallel system capacity
Up to 4 UPS systems via RPA Decentralized Architecture
Static bypass inductor (standard)
Up to 25% more flexibility on cable length in case of RPA system
Cable entry
Top or bottom
Serviceability
Front and top service access
HRG ready
Yes
Input connections
Single or dual feed
Short circuit withstand rating
100 kAIC
Static bypass
100% rated - continuous duty
Cabinet color
RAL 9005 (black)

Input

 
Nominal input voltage
415 VAC, 3-ph, 4 W + ground
480 VAC, 3-ph, 3 W + ground
Voltage tolerance
-15% to +15%
Current distortion THDi <3.0% 100% load normal mode - linear
Frequency range
60 Hz +/-10%
Power factor
0.99

Output

 
Rated output voltage
415 VAC, ph-ph / 240 VAC ph-N
480 VAC, ph-ph 
Voltage tolerance
Static  +/-1%
Dynamic (step load 0%-100%-0)   +/-3
Dynamic (step load 0%-50%-0)     +/-2
Voltage distortion THDu
<3 @ 100% load, nominal mode - linear
<5 @ 100% load, nominal mode - non-linear
Frequency
60 Hz
Rated power factor
1.0

Efficiency

 
Double conversion (VFI)
Up to 97%
eBoost mode (VFD)
Up to 99%

Environment

 
Protection rating IP20
Storage temperature -13 to 131°F / -25 to 55°C
Operating temperature 32 to 104°F /  0 to 40°C
Altitude without de-rating Up to 1,000 m
Altitude with de-rating 1,500 m: -2.5% / 2,500 m: -2.5%
1,500 m: -2.5% / 1,500 m: -2.5%
Acoustic noise at 1 m <80 dBA

Communications

 
User interface System graphical touch screen
Communication ports RS232, SNMP & Modbus
Customer interface Remote shutdown, gen-set interface, external bypass contact

Batteries


Type Lithium ion, VRLA, VLA, NiCd & Ni-Zn
Nominal battery bus 480V (240 Cell)

Standards

 
Safety ETL as tested to UL 1778
UL 9540
EN 62040-1
EMC C3
Manufacturing ISO 9001:2015, ISO 14001:2015, OHSAS18001

Weights, dimensions

 
Weights [lbs] [kgs]
Dimensions w x h x d [in] [mm]
415V systems
   1,000 kW
   8,157 lbs / 3,700 kgs

   1,100, 1,200 & 1,250 & 1,350 kW
   9,039 lbs / 4,900 kgs

480V systems
   1,000, 1,100, & 1,200 kW
   8,157 lbs / 3,700 kgs

   1,500 & 1,600
   9,039 lbs / 4,900 kgs

415V & 480V systems
    129.92 x 86.61 x 39.37 in
    3,300 x 2,200 x 1,000 mm

 Changes to specifications are reserved and subject to change.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language