ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more
Search now
General data
UPS frame rated power
1000 kW / 1500 kW
UPS module rated power
250 kW
UPS output rated PF
1.0
Max no of parallel frames
Up to 4 frames
Max no of parallel modules across frames
Up to 24 modules
Max system power
Wiring
3ph + N + PE (4W), 3ph + PE (3W)
UPS type
Modular (DPA)
Topology
Online double conversion
Input
Nominal input voltage
220/380, 230/400, 240/415 VAC
Voltage range
30% at partial loads
Frequency range
35 – 70 Hz
Current THD at 100% load
<4%
Power Factor at 100% load
0.99
Output
Rated output voltage (load dependent)
Voltage THD (with linear load)
± 1%
Rated frequency
50 or 60 Hz (selectable)
Efficiency
Double conversion
Up to 97.4% (50% rated load); > 97% (25 % rated load)
Eco-mode
Up to 99%
Communications
User interface
Module level LCD + mimic diagram, system graphical display
Communication ports
USB, RS-232, programmable potential-free contacts, ABB network card
Software
Monitoring and shutdown software available as option
Submit your inquiry and we will contact you