PCS100 UPS-I

Designed for commercial and industrial applications, ABB’s PCS100 industrial UPS has power ratings from 150 kVA to 3 MVA.

Designed for industry

The ABB PCS100 UPS-I is a high performance, high efficiency UPS system that ensures protection from power quality events, enabling continuous power supply to modern industrial processes. Designed for industrial applications (tooling, machinery, robotics, drives and motors), ABB’s PCS100 Industrial UPS provides a seamless power supply, eliminating downtime.

Protection from power quality events

Voltage sags, surges and short outages are common events that often cause electric and electronic equipment to malfunction. When such events occur in critical control operations, they can cause the complete shutdown of a facility. The PCS100 UPS-I is designed to solve these problems. It is a robust single conversion UPS and is used to protect sensitive loads from sags, surges and outages using ultracapacitor or battery energy storage. A lower total cost of ownership than alternative solutions, makes the PCS100 UPS-I a high performance, high efficient UPS system.

Robust with high availability

Harsh electrical environments are often found in modern industry. The modular inverter construction and fail-safe electro-mechanical bypass enable the PCS100 UPS-I to provide the highest system availability. Coupled with the small footprint and easy serviceability, this low maintenance, high efficiency industrial UPS is the solution for all critical power applications.

Are you looking for support or purchase information?

Discover more

Loading documents

Other critical power solutions offered

Select region / language