PCS100 UPS-I technical specifications

Utility - Input

Rated Supply Voltage (according to model)

220 V (208 – 220 V)
400 V (380 – 400 V)
480 V (415 - 480 V) 
Note: Operation at lower than the rated voltage results in less kVA per module. Consult the rating tables for more information

Voltage tolerance
± 10%

Nominal supply frequency

50 Hz or 60 Hz

Frequency tolerance

± 5 Hz

Maximum Continuous Voltage

110% 

Power system 
3 phase + Neutral (4-Wire) Centre ground referenced (TN-S)           
Contact us for use in other power systems

Overvoltage category

III

Fault capacity

Refer to the model tables in the PCS100 UPS-I  technical catalogue

Efficiency (400 V & 480 V models)

99% (typical)

Efficiency (220 V models) 98% (typical)
Overload and Short Circuit Protection Circuit Breaker (not included)
Overload Capacity 120% for 60 s
150% for 30 s
200% for 10 s
300% for 5 s

Not more than once every 10 minutes. For more information refer to the PCS100 UPS-I technical catalogue

Load - Output

Capacity Rating

150 kVA to 3000 kVA

Displacement Power Factor of Connected Load

0.5 lagging to 0.9 leading

Crest Factor for Rated kVA

2.0

Maximum allowed motor load

25% of rated kVA
Contact ABB for applications with greater than 25%

Overload Capability – Inverter

110% for 30 s

Inverter Supply

Maximum operating period

30 s at rated load

Transfer time

≤ 1.8 ms (typical)

Voltage Settling time

≤ 5 ms (typical)

Cooling
Air cooled, fan forced
Minimum output voltage > 95% at end of discharge
Output Frequency 50 or 60 Hz
Inverter frequency equals the supply frequency. 
Frequency accuracy 0.10%
Overload capability 110% for 30 s
Voltage distortion < 2.5% THDv for linear loads
Voltage unbalance 
(negative / positive sequence)
<3% for 100% unbalanced loads
Fault capacity (short circuit) 120% of rated current

Fail-Safe Bypass

900 A Utility Disconnect

Integrated normally closed contactors

2200 A & 4200 A Utility Disconnect

Optional air circuit breaker (ACB)

Overload Capability 150% for 500 s
200% for 300 s
300% for 120 s
500% for 30 s
Note: Not more than once every 30 minutes.
Closing Time 900 A 20 ms
Closing Time 2200 & 4200 A 80 ms
Cooling Convection

Coupling Transformer

Capacity Rating

110% of PCS100 UPS-I kVA rating for 30 s 
Note: Optimized for short-term performance.

Type

Dry

UL Insulation Class

N (200 °C)

Design Temperature Temperature rise 60 °C for short-term full load operation
Typical Impedance 8%  
Note: The PCS100 UPS-I incorporates impedance voltage compensation control methods

Energy Storage - Ultracapacitors

System DC Nominal Voltage

750 V DC
Discharging Voltage Range 750 V DC to 554 V DC
Overload Capacity 100%
Rated power 300 kW per string
Autonomy period 2 s @ 300 kW
For more information refer to the autonomy calculations in refer to the PCS100 UPS-I  technical catalogue
Operationg tempertaure  15 °C to 25 °C (recommended)
Design life  15 years at 25 °C
Cycle Life  > 500,000
Recharge time   < 45 s

Energy Storage - Batteries

System DC Nominal Voltage

672V DC (56 x 12V DC)
Discharging Voltage Range 780 V DC to 554 V DC
Overload Capacity 100%
Rated power 240 kW per string
Autonomy period 30 s @ 240 kW
For more information refer to ABB Document 2UCD120000E018
Operationg tempertaure 15 °C to 25 °C (recommended)
Design life 10 years at 25 °C
Cycle Life > 800 (full load 30 s discharge)
Recharge time < 30 min
System DC Nominal Voltage 672 V DC (56 x 12V DC)
Dsicharging Voltage Range 780 V DC to 554 V DC

Event Recording

Measurement Method

Line to Line

Sample Time

125 µs

Resolution of time stamp in event log

10 ms 

Measurement Type

Half-cycle RMS according to IEC 61000-4-30

Environmental

Operating temperature range

0° C to 40° C
32° F to 104° F

Operating altitude

1< 1000 m without derating

Capacity derating with altitude

1% every 100 m 
above 1000 m
2000 m maximum

Humidity

< 95%, non-condensing

Pollution degree rating
 2
Noise   < 75dBA @ 2 m

Enclosure

Enclosure rating

IP20 / NEMA 1

Material

Electro-galvanized steel

Panel Thickness Side and Rear10 ms 1.5 mm

Panel Thickness Door

2 mm 

Finish  Standard epoxy-polyester powder coating textured finish
Color   RAL7035
Enclosure Access  Hinged doors with key lock

User Interface

User Interface

10.1” color touch panel

Touch panel

Full parameter control

Control inputs

 

Start / Stop / Reset digital inputs

Control outputs

Running, warning and fault relays

Serial Coms

Access protocol

Ethernet connectivity 
Modbus TCP

Standards and Certifications   
 Quality  ISO 9001
 Marking  CE
 Construction and safety  IEC 62040-1
 Electromagnetic Compatibility  IEC 62040-2, Category C3
 Performance  IEC 62040-3, 
VFD SX 211 ≤ 450 kVA
VFD SS 211 > 450 kVA

Technical specifications are subject to change without notice. 


 

widgets-jump-question

Select region / language