|
UPS frame rated power
|
20 - 120 kVA (3ph);
20 - 80 kVA (1ph)
|
|
UPS module rated power
|
50 - 40 kVA
|
|
UPS output rated PF
|
1.0
|
|
Max no of parallel frames
|
2 (Redundancy)
|
|
Max no of parallel modules across frames
|
6
|
|
Max system power
|
120 kVA
|
|
Wiring
|
3ph + N + PE (3ph);
1ph + N + PE (1ph)
|
|
UPS type
|
Modular (DPA)
|
|
Topology
|
Online double conversion
|
|
Nominal input voltage
|
400/230 VAC, others on request
|
|
Voltage range
|
For loads <100% (-15%, +10%),
<80% (-20%, +10%),
<60% (-25%, +10%)
|
|
Frequency range
|
50 or 60 Hz (selectable)
|
|
Current THD at 100% load
|
≤ 4%
|
|
Power Factor at 100% load
|
0.99
|
|
Rated output voltage
(load dependent)
|
400/230 VAC (3ph);
230 VAC (1ph)
|
|
Voltage THD (with linear load)
|
< 2%
|
|
Rated frequency
|
50 or 60 Hz (selectable)
|
|
Double conversion
|
Up to 96%
|
|
Eco-mode
|
98,5%
|
|
User interface
|
System graphical display (HMI) +
LCD panel UPS Module
|
|
Communication ports
|
SNMP; ModBus; potential free contacts slot, potential free contacts
|
|
Software
|
Monitoring and shutdown software available as option
|
Technical specifications are subject to change without notice.