PCS100 MV UPS key applications:

Industrial applications 

Large critical manufacturing processes, such as chemical or semiconductor manufacturing, require a lot of uninterrupted power. Using the PCS100 MV UPS to protect critical manufacturing processes ensures complete plant protection with the lowest operating costs. Retrofit is also possible by providing protection at the incoming medium voltage level

Mega data centers

 A PCS100 MV UPS can be installed into the electrical supply to protect the complete supply to the data center or alternatively just server or mechanical loads. Installing the UPS protection at medium voltage provides the most energy efficient configuration and allows the possibility of installation outside the main data center building