PCS100 MV UPS technical specifications

widgets-jump-question

Input

Nominal voltage

ups to 6.6 kV

Current rating 600 A

Power system type

3-Phase (3-Wire) IT or TN

Nominal frequency

50 or 60 Hz

Basic Impulse Level (BIL)

60 kV

Output

Capacity Rating

Up to 6.0 MVA

Displacement Power Factor

0.7 lagging to 0.9 leading

Transfer time

≤ 1.8 ms (typical)

Autonomy time

up to 15 min.

Frequency accurancy

0.10% (inverter operation)

 Voltage accurancy  ± 5.0% (inverter operation)
 Voltage distortion  < 2.5% THDv for linear loads

Energy storage

Nominal DC Voltage

750 V dc

Discharging Voltage Range

812 V dc to 554 V dc

Recharge power

typically 10% of rated kVA

Storage technology 
Ultracapacitors, flywheels or batteries (lead acid, Li-Ion)
Minimum output voltage > 95% at end of discharge

Environmental

Efficiency

99.5% (typical)

MV enclosure IP rating

IP23

LV enclosure IP rating IP20
IEC pollution degree rating 3
Operating temperature 0°C to 40°C (excluding energy storage)
 Noise  75 dBA typical at 1 m
Cooling forced air cooled

Enclosures

Material

Electro-galvanized steel

Color

RAL 7035

Enclosure access

 

Hinged doors with key lock

User interface

Tpe

Color LCD Touchscreen
Communication type Modbus TCP, web server, digital I/O
Standards and Certifications
 Quality ISO 9001
Performance IEC 62040-3, VFD SS 211
Construction and safety IEC 60664-1
IEC 62271-200

Technical specifications are subject to change without notice. 


 
Select region / language