|
UPS frame rated power
|
Up: 360/480/600/900/1200 W
Pro: 360/480/700/1050/1400 W
|
|
UPS output rated PF
|
0.6 / 0.7 (model dependent)
|
|
Wiring
|
1-ph + N + PE
|
|
UPS type
|
Stanalone tower
|
|
Topology
|
Line-interactive
|
|
Nominal input voltage
|
230 VAC
|
|
Voltage range
|
170-280 VAC
|
|
Frequency range
|
50 / 60 Hz
|
|
Rated output voltage (load dependent)
|
230 VAC
|
|
Rated frequency
|
50 Hz (60 Hz) +/- 1 Hz
|
|
Line-interactive
|
≥95% (normal mode)
|
|
User interface
|
Touchscreen LCD (Up)
LCD (Pro)
|
|
Communication ports
|
USB and RS232
|
|
Software
|
Monitoring and shutdown software available as option
|
Technical specifications are subject to change without notice.