Select Language
  • English
  • italiano
  • suomi
  • Deutsch
  • français
  • Deutsch (Schweiz)
  • italiano (Svizzera)
  • français (Suisse)

PowerValue 11/31/33T G2 10-20k VA

ABB’s PowerValue 11/31/33T G2 10-20k VA IEC is a double-conversion online UPS that guarantees up to 20 kVA of clean, reliable power for critical single-phase and three-phase applications.

As well as maintaining power to critical equipment, especially for light industrial, oil & gas and server room, the PowerValue 11/31/33T G2 IEC also conditions incoming power to eliminate spikes, swells, sags, noise and harmonics.

The PowerValue 11/31/33 T G2 IEC is designed as a standalone UPS device, with flexible configuration of phase input and output, including 1/1, 3/1 and 3/3 (10k VA is only with 1/1 and 3/1 mode), and can be easily to set on site.  
Up to 3 units can be configured in parallel to provide redundancy or to increase the systems total capacity up to 60 kW. All units can be fitted with up to 4 battery modules to extend runtime. 

Documents browser

Other power protection solutions offered

Select region / language